DWL@DWL10000878438

版本 语言
操作系统
日期
尺寸
类型 下载
1.2.1.1 * 10/07/2026 578 KB EXE AS6_HW_X67DM9321.exe
描述 V6.0 HW Upgrade (X67DM9321)

Revision information X67DM9321

Version 1.2.1.1:

ID:
Firmware signature enables automatic verification of the authenticity on the target system
The firmware package contains a digital signature that is automatically validated by Automation Runtime versions, which are supporting this feature. Thisensures that the installed firmware is unchanged and comes from a trusted source.
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
Version 1.1.1.0:

ID: 288270
Error correction gate time measurement
Channel description changed:No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\6555_2.fw(532), 1\6555_5.fw(770), 1\6555_6.fw(912), 1\6555_7.fw(912)

Version 1.1.0.0:

ID: 232880
Support for latch function added
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\6555_2.fw(532), 1\6555_5.fw(770), 1\6555_6.fw(896)

Version 1.0.1.2:

ID: 231255
Problem with CanIO CPU in FieldbusDESIGNER corrected
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\6555_2.fw(532), 1\6555_5.fw(770), 1\6555_6.fw(896)

Version 1.0.1.1:

ID: 216165
Support of asynchronous module status data points
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\6555_2.fw(532), 1\6555_5.fw(770), 1\6555_6.fw(896)

Version 1.0.1.0:

ID: 190465
Enhancement of single channel or counter configuration on CANIO
Enhancement of single channel or counter configuration on CANIO
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\6555_2.fw(532), 1\6555_5.fw(770)
Loading
返回列表

请选择国家和语言

B&R Logo