DWL@DWL10000878408
| 版本 | 语言 | 操作系统 | 日期 | 尺寸 | 类型 | 下载 |
|---|---|---|---|---|---|---|
| 1.1.1.1 | * | 10/07/2026 | 1 MB | EXE | AS6_HW_X67AI1323.exe | |
| 描述 |
V6.0 HW Upgrade (X67AI1323) Revision information X67AI1323 Version 1.1.1.1: ID: Firmware signature enables automatic verification of the authenticity on the target system The firmware package contains a digital signature that is automatically validated by Automation Runtime versions, which are supporting this feature. Thisensures that the installed firmware is unchanged and comes from a trusted source. Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.1.0.0: ID: Adaptations for Automation Studio 4.8 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.0.2.0: ID: 481310 Module documentation revised Data sheet V3.01 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\5874_1.fw(288), 1\5874_2.fw(544), 1\5874_6.fw(896) Version 1.0.1.1: ID: 216035 Support of asynchronous module status data points Channel description changed: Yes Configuration description changed: No Firmware changed: No Firmware: 1\5874_1.fw(288), 1\5874_2.fw(544), 1\5874_6.fw(896) Version 1.0.1.0: ID: 211265 Enhancement operating mode 4-20mA and value limits Enhancement operating mode 4-20mA and value limits: new HWC and FW file Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\5874_1.fw(288), 1\5874_2.fw(544) |
|||||