DWL@DWL10000878278
| 版本 | 语言 | 操作系统 | 日期 | 尺寸 | 类型 | 下载 |
|---|---|---|---|---|---|---|
| 1.6.1.1 | * | 10/07/2026 | 5 MB | EXE | AS6_HW_X20IF10D3-1.exe | |
| 描述 |
V6.0 HW Upgrade (X20IF10D3-1) Revision information X20IF10D3-1 Version 1.6.1.1: ID: Firmware signature enables automatic verification of the authenticity on the target system The firmware package contains a digital signature that is automatically validated by Automation Runtime versions, which are supporting this feature. Thisensures that the installedfirmware is unchanged and comes from a trusted source. Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.6.0.0: ID: Adaptations for Automation Studio 4.11 Channel description changed: no Configuration descriptionchanged: yes Firmware changed: no Version 1.5.0.0: ID: 483005 Module documentation revised Data sheet V1.32 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 627905 Replacement of the interfacecard in AS "Replace HW Modul" works correktly Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 699710 eipaSetIpParameter and eipaStartBusComm replace the faulty eipaSetIpConfig. Channel description changed: No Configuration description changed: Yes Firmware changed: Yes Firmware: 1\42780a1.fw(37), 1\42780_1.fw(13) Version 1.4.0.0: ID: 495745 New FW with correct product Name Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42780a1.fw(35), 1\42780_1.fw(12) Version 1.3.0.0: ID: 478625 New FW provided. BootP request can be disabled again. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\42780a1.fw(30), 1\42780_1.fw(12) Version 1.2.7.0: ID: 472535 variables can not be connected on a channel with a blank at the end of the name. Add Validated = "true" Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\42780a1.fw(26), 1\42780_1.fw(12) Version 1.2.6.0: ID: 469140 netX configuration module name can be defined for X20IF10D3-1 in AS 4 at SGC CPU Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\42780a1.fw(26), 1\42780_1.fw(12) Version 1.2.5.0: ID: 466790 FDT/DTM Cycle Time change Change parameter name "Cycle time [µs]" to "Data exchange time (CPU-netX) [µs]" Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 466805 Add ModulOK in I/O Mapping Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\42780a1.fw(26), 1\42780_1.fw(12) Version 1.2.4.0: ID: 357125 Dynamic configuration The name of the generated netX module can be freely assigned in order to enable a dynamic configuration of netX modules in AR. Channel description changed: No Configuration description changed: No Firmware changed: No ID: 456700 hwx-File Correction Loading object in Hardware difference doesn't work, if Modul (X20IF1043-1)is placed in the Target Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\42780a1.fw(26), 1\42780_1.fw(12) Version 1.2.3.0: ID: 431545 Configuration problem on expandable buscontroller. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 441425 Configuration problem on expandable buscontroller. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42780a1.fw(26), 1\42780_1.fw(12) Version 1.2.2.0: ID: 338155 Image in the SystemDesigner got conformed. Channel description changed: No Configuration descriptionchanged: No Firmware changed: No ID: 381130 Behaviour for unicast-telegrams changed (TTL) Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42780a1.fw(21), 1\42780_1.fw(12) Version 1.2.1.0: ID: 296840 New firmware: ODVA certification (fixed version) Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42780a1.fw(19), 1\42780_1.fw(12) Version 1.2.0.0: ID: 283620 New firmware: ODVA certification Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42780a1.fw(19), 1\42780_1.fw(12) Version 1.1.1.0: ID: 255005 Ethernet IP communication doesn't work via explicit messaging Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\42780a1.fw(16), 1\42780_1.fw(12) Version 1.0.1.0: ID: 239195 Interface module EtherNet/IP adapter, first version Interface module EtherNet/IP adapter, first version Channel description changed: Yes Configuration description changed: No Firmware changed: Yes Firmware: 1\42780a1.fw(13),1\42780_1.fw(12) |
|||||