DWL@DWL10000878270

版本 语言
操作系统
日期
尺寸
类型 下载
1.10.1.1 * 10/07/2026 940 KB EXE AS6_HW_X20IF1072.exe
描述 V6.0 HW Upgrade (X20IF1072)

Revision information X20IF1072

Version 1.10.1.1:

ID:
Firmware signature enables automatic verification of the authenticity on the target system
The firmware package contains a digital signature that is automatically validated by Automation Runtime versions, which are supporting this feature. Thisensures that the installed firmware is unchanged and comes from a trusted source.
Channel description changed: no
Configuration description changed: yes
Firmware changed:no

Version 1.10.0.0:

ID: 730690
Improvement of the electromagnetic compatibility
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7968_0.pci(15), 1\7968_1.pci(5), 1\7968_4.pci(5), 1\7968a0.can(130), 1\7968a1.can(130), 1\7968a4.can(0)

Version 1.9.0.0:

ID:
Adaptations for Automation Studio 4.11
Channel description changed: no
Configurationdescription changed: yes
Firmware changed: no

Version 1.8.0.0:

ID: 718920
Resolve potential boot and warm restart issue
In rare cases it could happen that the module is not reliably identified after a bootup or warm restart.
Channel description changed: No
Configurationdescription changed: No
Firmware changed: Yes
Firmware: 1\7968_0.pci(15), 1\7968_1.pci(5), 1\7968_4.pci(4), 1\7968a0.can(130), 1\7968a1.can(130),1\7968a4.can(0)

Version 1.7.0.0:

ID: 676375
Support for hardware variant 4
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7968_0.pci(15), 1\7968_1.pci(5), 1\7968_4.pci(3), 1\7968a0.can(130), 1\7968a1.can(130), 1\7968a4.can(0)

Version 1.6.0.0:

ID: 683545
Corrected handling of RTR objects
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7968_0.pci(15), 1\7968_1.pci(5), 1\7968a0.can(130), 1\7968a1.can(130)

Version 1.5.0.0:

ID: 637125
Support for hardware variant 1
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7968_0.pci(15), 1\7968_1.pci(5), 1\7968a0.can(122), 1\7968a1.can(122)

Version 1.2.0.0:

ID: 600775
Boot behavior of X20CP15xx is incorrect.
X20IF1072 sporadically causes a boot error in X20CP15xx.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7968_0.pci(12), 1\7968a0.can(122)

Version 1.1.0.0:

ID: 584555
CAN passive error
In some rare cases the CAN controller in the BC detects erroneous bit errors in CAN frames if the incoming frame starts during a short period of time before the BC itself starts the transmission of a CAN frame.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 611300
Module documentation revised
Data sheet V2.33
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7968_0.pci(11), 1\7968a0.can(122)

Version 1.0.8.0:

ID: 517330
Module documentation revised
Data sheet V2.32
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7968_0.pci(8), 1\7968a0.can(122)

Version 1.0.7.0:

ID: 473625
Error reading NodeSwitch corrected
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\7968_0.pci(8), 1\7968a0.can(122)

Version 1.0.6.0:

ID: 465955
Enhancement data point ModuleOk, update online help, Ecad data for AS4 added
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\7968_0.pci(8), 1\7968a0.can(122)

Version 1.0.5.2:

ID: 291720
Compatibility to ATOM CPU
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7968_0.pci(8), 1\7968a0.can(122)

Version 1.0.4.0:

ID: 229080
CAN transmitter blockade after cable un-/plugged corrected
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7968_0.pci(5), 1\7968a0.can(122)

Version 1.0.3.0:

ID: 224475
CAN TransmitQueue Reset command corrected
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7968_0.pci(5), 1\7968a0.can(120)

Version 1.0.2.0:

ID: 183700
New diagnostic data points
New diagnostic data points : Serial number, Module ID, Hardware variant, Firmware version
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7968_0.pci(5), 1\7968a0.can(116)

Version 1.0.1.0:

ID: 164880
New Firmware V5
Error correction: problems when booting
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7968_0.pci(5), 1\7968a0.can(116)
Loading
返回列表

请选择国家和语言

B&R Logo