DWL@DWL10000878231

版本 语言
操作系统
日期
尺寸
类型 下载
1.2.2.1 * 10/07/2026 748 KB EXE AS6_HW_X20DO6321.exe
描述 V6.0 HW Upgrade (X20DO6321)

Revision information X20DO6321

Version 1.2.2.1:

ID:
Firmware signature enables automatic verification of the authenticity on the target system
The firmware package contains a digital signature that is automatically validated by Automation Runtime versions, which are supporting this feature. Thisensures that the installed firmware is unchanged and comes from a trusted source.
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
Version 1.0.2.1:

ID: 471470
Module documentation revised
Data sheet V3.22
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7065_1.fw(560), 1\7065_5.fw(800)

Version 1.0.1.2:

ID: 394590
Enhancement online-help files
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7065_1.fw(560), 1\7065_5.fw(800)

Version 1.0.1.1:

ID: 393385
Enhancements packed data point for outputs
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\7065_1.fw(560), 1\7065_5.fw(800)

Version 1.0.1.0:

ID: 217365
Adaptation UART Re-Init
Channel description changed: No
Configurationdescription changed: No
Firmware changed: Yes
Firmware: 1\7065_1.fw(560), 1\7065_5.fw(800)

Version 1.0.0.1:

ID: 211565
Display correction in IO-Map on SGC Targets
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7065_1.fw(530)
Loading
返回列表

请选择国家和语言

B&R Logo