DWL@DWL10000878199

版本 语言
操作系统
日期
尺寸
类型 下载
1.4.1.1 * 10/06/2026 902 KB EXE AS6_HW_X20DIF371.exe
描述 V6.0 HW Upgrade (X20DIF371)

Revision information X20DIF371

Version 1.4.1.1:

ID:
Firmware signature enables automatic verification of the authenticity on the target system
The firmware package contains a digital signature that is automatically validated by Automation Runtime versions, which are supporting this feature. Thisensures that the installed firmware is unchanged and comes from a trusted source.
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.4.0.0:

ID: 765825
Setting "Allow unbalanced on/off variable" can result in a cyclic failure of the module starting with revision D0.
Channel description changed: No
Configuration descriptionchanged: No
Firmware changed: Yes
Firmware: 1\49384_21.fw(230), 1\49384_22.fw(230), 1\49384_5.fw(800)

Version 1.3.0.0:

ID: 741810
Support new HW variant 21
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\49384_21.fw(220), 1\49384_5.fw(800)
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
ID: 471410
Moduledocumentation revised
Datasheet V 2.11
Channel description changed:No
Configuration description changed: No
Firmware changed: No
Firmware: 1\49384_5.fw(800)

Version 1.0.0.2:

ID: 345830
Optimization of module functions
Module files adapted to Automation Studio4
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\49384_5.fw(800)

Version1.0.0.1:

ID: 316865
Enhancement online-help files and AS4 corrections
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\49384_5.fw(800)

Version 1.0.0.0:

ID: 271140
Support X20DIF371
First version
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\49384_5.fw(800)
Loading
返回列表

请选择国家和语言

B&R Logo