DWL@DWL10000878182
| 版本 | 语言 | 操作系统 | 日期 | 尺寸 | 类型 | 下载 |
|---|---|---|---|---|---|---|
| 1.2.2.1 | * | 10/06/2026 | 726 KB | EXE | AS6_HW_X20DI0471.exe | |
| 描述 |
V6.0 HW Upgrade (X20DI0471) Revision information X20DI0471 Version 1.2.2.1: ID: Firmware signature enables automatic verification of the authenticity on the target system The firmware package contains a digital signature that is automatically validated by Automation Runtime versions, which are supporting this feature. Thisensures that the installed firmware is unchanged and comes from a trusted source. Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.2.0.0: ID: Adaptations for Automation Studio 4.11 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.1.0.0: ID: Adaptations for Automation Studio 4.8 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.0.0.0: ID: 435525 Support X20DI0471 Support X20DI0471, first version Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Version 0.0.0.0: ID: 435525 Support X20DI0471 Support X20DI0471, first version Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes |
|||||