DWL@DWL10000878107
| 版本 | 语言 | 操作系统 | 日期 | 尺寸 | 类型 | 下载 |
|---|---|---|---|---|---|---|
| 1.7.1.1 | * | 10/06/2026 | 2 MB | EXE | AS6_HW_X20cIF10D1-1.exe | |
| 描述 |
V6.0 HW Upgrade (X20cIF10D1-1) Revision information X20cIF10D1-1 Version 1.7.1.1: ID: Firmware signature enables automatic verification of the authenticity on the target system The firmware package contains a digital signature that is automatically validated by Automation Runtime versions, which are supporting this feature. Thisensures that the installed firmware is unchanged and comes from a trusted source. Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.7.0.0: ID: Adaptations for AutomationStudio 4.11 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.6.0.0: ID:627935 Replacement of the interfacecard in AS "Replace HW Modul" works correktly Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 699645 IO mappingof the configured EtherNet/IP adapter is shown correctly. IO mapping of the configured EtherNet/IP adapter is shown correctly. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\59219a1.fw(32), 1\59219_1.fw(13) Version 1.0.0.0: ID: 497535 Support X20cIF10D1-1 First HW-Upgrade for Automation Studio 4.x Channel description changed: No Configuration description changed: Yes Firmware changed: Yes Firmware: 1\59219a1.fw(2), 1\59219_1.fw(12) |
|||||