DWL@DWL10000877986
| 版本 | 语言 | 操作系统 | 日期 | 尺寸 | 类型 | 下载 |
|---|---|---|---|---|---|---|
| 1.3.2.1 | * | 10/06/2026 | 799 KB | EXE | AS6_HW_X20AI2437.exe | |
| 描述 |
V6.0 HW Upgrade (X20AI2437) Revision information X20AI2437 Version 1.3.2.1: ID: Firmware signature enables automatic verification of the authenticity on the target system The firmware package contains a digital signature that is automatically validated by Automation Runtime versions, which are supporting this feature. Thisensures that the installed firmware is unchanged and comes from a trusted source. Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.3.0.0: ID: Adaptations for Automation Studio 4.11 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.2.0.0: ID: Adaptations for Automation Studio 4.8 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.1.0.0: ID: 562710 Improved reset behavior In rare cases, analog value measurement does not start after a reset. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 571595 Module documentation revised Data sheet V1.24 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\46980_1.fw(100) Version 1.0.8.1: ID: 520400 De-/Activation of subtitution mode revised The feature "subtitution mode" can be deactivated completely. Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 529670 Module documentation revised Data sheet V1.21 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\46980_1.fw(90) Version 1.0.7.0: ID: 389055 Ecad data (EPlan) corrected Channel description changed: Yes Configuration description changed: No Firmware changed: No Firmware: 1\46980_1.fw(90) Version1.0.6.5: ID: 389055 General adaptions in hardware files Adaptions to maintain the X20(c)modules more easily (module family: "HART"). Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\46980_1.fw(90) Version 1.0.5.0: ID: 463440 Module documentation revised Datasheet V 1.11 Channel description changed: No Configuration description changed:No Firmware changed: No Firmware: 1\46980_1.fw(90) Version 1.0.4.2: ID: 389070 Ecad data revised Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\46980_1.fw(90) Version 1.0.4.1: ID: 384365 Compilation of homogeneous Channel Description/Channels section Module family: "HART" (20Ax243x) - Adaption of Descriptions and order of registers (IO-Mapping) Channel description changed: Yes Configuration description changed: No Firmware changed: No Firmware: 1\46980_1.fw(90) Version 1.0.3.1: ID: 369875 Compilation of homogeneousChannel Description/Channels section Module family: "HART" (20Ax243x) - Adaption of Descriptions and order of registers (IO-Mapping) Channel description changed: Yes Configuration description changed: No Firmware changed: No Firmware: 1\46980_1.fw(90) Version 1.0.2.1: ID: 327330 Correction in online-help Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\46980_1.fw(90) Version 1.0.2.0: ID: 323404 Default settings in bus controller model corrected Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 324385 Correct functionality on SG3 CPU's Channel description changed: No Configuration description changed: No Firmwarechanged: No Firmware: 1\46980_1.fw(90) Version 1.0.1.0: ID: 294440 Enhancement english online help and correction of wrong temperature value on overrun Channel description changed: No Configurationdescription changed: No Firmware changed: Yes Firmware: 1\46980_1.fw(82) Version 1.0.0.1: ID: 253735 Support X20AI2437 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\46980_1.fw(80) |
|||||