DWL@DWL10000879072
| 版本 | 语言 | 操作系统 | 日期 | 尺寸 | 类型 | 下载 |
|---|---|---|---|---|---|---|
| 1.2.0.1 | * | 10/12/2026 | 348 KB | EXE | AS6_HW_7XV124.50-62.exe | |
| 描述 |
V6.0 HW Upgrade (7XV124.50-62) Revision information 7XV124.50-62 Version 1.2.0.1: ID: Firmware signature enables automatic verification of the authenticity on the target system The firmware package contains a digital signature that is automatically validated by Automation Runtime versions, which are supporting this feature. Thisensures that the installed firmware is unchanged and comes from a trusted source. Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.2.0.0: ID: Adaptations for AutomationStudio 4.8 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.1.1.0: ID: 270785 7XV124.50-62 - Problem using packed output error 1909 Channeldescription changed: Yes Configuration description changed: No Firmware changed: No Firmware: 1\9654_5.fw(771) Version 1.1.0.0: ID: 257885 Outputs can be transfered in "packed" mode Channel description changed: Yes Configuration description changed: Yes Firmware changed: No Firmware: 1\9654_5.fw(771) |
|||||