DWL@DWL10000879071

版本 语言
操作系统
日期
尺寸
类型 下载
1.0.1.2 * 10/12/2026 347 KB EXE AS6_HW_7XV124.50-61.exe
描述 V6.0 HW Upgrade (7XV124.50-61)

Revision information 7XV124.50-61

Version 1.0.1.2:

ID:
Firmware signature enables automatic verification of the authenticity on the target system
The firmware package contains a digital signature that is automatically validated by Automation Runtime versions, which are supporting this feature. Thisensures that the installed firmware is unchanged and comes from a trusted source.
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.0.1.0:

ID: 215845
The module can be inserted on SGC targets in 3.71
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\41830_5.fw(771)
Loading
返回列表

请选择国家和语言

B&R Logo