DWL@DWL10000879069

版本 语言
操作系统
日期
尺寸
类型 下载
1.0.0.3 * 10/12/2026 754 KB EXE AS6_HW_7XV124.50-12.exe
描述 V6.0 HW Upgrade (7XV124.50-12)

Revision information 7XV124.50-12

Version 1.0.0.3:

ID:
Firmware signature enables automatic verification of the authenticity on the target system
The firmware package contains a digital signature that is automatically validated by Automation Runtime versions, which are supporting this feature. Thisensures that the installed firmware is unchanged and comes from a trusted source.
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.0.0.1:

ID: 404395
EPLAN data extended
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7400_5.fw(771)
Loading
返回列表

请选择国家和语言

B&R Logo