DWL@DWL10000878809
| 版本 | 语言 | 操作系统 | 日期 | 尺寸 | 类型 | 下载 |
|---|---|---|---|---|---|---|
| 1.3.1.1 | * | 10/09/2026 | 666 KB | EXE | AS6_HW_5APC3200.RPL4-000.exe | |
| 描述 |
V6.0 HW Upgrade (5APC3200.RPL4-000) Revision information 5APC3200.RPL4-000 Version 1.3.1.1: ID: Firmware signature enables automatic verification of the authenticity on the target system The firmwarepackage contains a digital signature that is automatically validated by Automation Runtime versions, which are supporting this feature. This ensures that the installed firmware is unchanged and comes from a trusted source. Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.3.1.0: ID: AQAJ-13939 New APC3200 MTCX Version V01.04 with following changes: - Bug fix: The power LED on the 5AC901.ISIO-00 was not working. - Optimizations to CAN communication with the 5AC901.ICAN-01. - Optimized internal power supply. - Supportfor the 5APC3200.RPL4-000 and 5PPC3200.RPL4-000 cpu board starting with AR 6.7.8. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\14997_0.fw(104) |
|||||