DWL@DWL10000526686
| 版本 | 语言 | 操作系统 | 日期 | 尺寸 | 类型 | 下载 |
|---|---|---|---|---|---|---|
| 1.1.1.0 | * | 11/11/2021 | 515 KB | EXE | AS4_HW_X90DI110.10-00.exe | |
| 描述 |
V4.3 HW Upgrade (X90DI110.10-00) Revision information X90DI110.10-00.10-00 Version 1.1.1.0: ID: 734090 Additional feature: AB Encoder Up to 5 AB encoders can be used on existing X90DI110-00 option boards Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\60353_1.fw(110) Version 1.0.1.0: ID: 553230 Add Ecad Section Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 565595 Rework Help files Important Remark: To use the help, a minimum version 4.3.5.24 of the Automation Studio Main Help is required. Otherwise the upgrade is installed, but the help pages are empty. Incase you installed the upgrade in the wrong order, you must first uninstall the Main Help using the Windows Control Panel, installthe Main Help again and then apply the Module Upgrade. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\60353_1.fw(10) |
|||||
| 版本 | 语言 | 操作系统 | 日期 | 尺寸 | 类型 | 下载 |
| 1.0.1.0 | * | 02/20/2018 | 621 KB | EXE | AS4_HW_X90DI110.10-00.exe | |
| 描述 |
V4.3 HW Upgrade (X90DI110.10-00) Revision information X90DI110.10-00 Version 1.0.1.0: ID: 553230 Add Ecad Section Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 565595 Rework Help files Important Remark: To use the help, a minimum version 4.3.5.24 of the Automation Studio MainHelp is required. Otherwise the upgrade is installed, but thehelp pages are empty. In case you installed the upgrade in the wrong order, you must first uninstall the Main Help using the Windows Control Panel, installthe Main Help again and then apply the Module Upgrade. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\60353_1.fw(10) |
|||||