V4.3 HW Upgrade (X90AO410.08-00)

DWL@DWL10000526691

版本 语言
操作系统
日期
尺寸
类型 下载
1.1.0.0 * 05/14/2019 656 KB EXE AS4_HW_X90AO410.08-00.exe
描述 V4.3 HW Upgrade (X90AO410.08-00)

Revision information X90AO410.08-00

Version 1.1.0.0:

ID: 642165 / Support ID: 400276530
When using negative or near zero values as desired voltage or current the wrong current or voltage has beed output in some rare situations. This has beencorrected.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\60355_1.fw(100)

Version 1.0.2.0:

ID: 574130
The help files have been reworked.
Important Remark: To use the help, a minimum version 4.3.5.24 of the AutomationStudio Main Help is required. Otherwise the upgrade is installed, but thehelp pages are empty. In case you installed the upgrade in the wrong order, you must first uninstall the Main Help using the Windows Control Panel, installtheMain Help again and then apply the Module Upgrade.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\60355_1.fw(10)
版本 语言
操作系统
日期
尺寸
类型 下载
1.0.2.0 * 02/20/2018 648 KB EXE AS4_HW_X90AO410.08-00.exe
描述 V4.3 HW Upgrade (X90AO410.08-00)

Revision information X90AO410.08-00

Version 1.0.2.0:

ID: 574130
The help files have been reworked.
Important Remark: To use the help, a minimum version 4.3.5.24 of the Automation Studio Main Help is required. Otherwise the upgrade is installed,but thehelp pages are empty. In case you installed the upgrade in the wrong order, you must first uninstall the Main Help using the Windows Control Panel,install the Main Help again and then apply the Module Upgrade.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\60355_1.fw(10)
Loading
返回列表

请选择国家和语言

B&R Logo