DWL@DWL10000292004
| 版本 | 语言 | 操作系统 | 日期 | 尺寸 | 类型 | 下载 |
|---|---|---|---|---|---|---|
| 1.2.1.0 | * | 05/28/2014 | 735 KB | EXE | AS3.0_HW_X20IF10D1-1.exe | |
| 描述 |
V3.0 HW Upgrade (X20IF10D1-1) Revision information X20IF10D1-1 Version 1.2.1.0: ID: 357120 Dynamic configuration The name of the generated netX module can be freely assigned in order to enable a dynamic configuration of netX modules in AR. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\42779a1.fw(18), 1\42779_1.fw(12) Version 1.2.0.0: ID: 283615 New firmware: ODVA certification Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42779a1.fw(18), 1\42779_1.fw(12) Version 1.1.1.0: ID: 268245 Input data of Ethernet/IP slaves is no longer being transferred Channel description changed: No Configuration description changed:No Firmware changed: No Firmware: 1\42779a1.fw(17), 1\42779_1.fw(12) Version 1.1.0.0: ID: 257440 Vendor ID changed Module notifies now with the B&R Vendor ID Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42779a1.fw(15), 1\42779_1.fw(12) Version 1.0.1.0: ID: 239190 Interface module EtherNet/IP Scanner, first version Interface module EtherNet/IP Scanner, first version Channel description changed: Yes Configuration description changed: No Firmware changed: Yes Firmware: 1\42779a1.fw(13), 1\42779_1.fw(12) |
|||||