DWL@DWL10000301355
| 版本 | 语言 | 操作系统 | 日期 | 尺寸 | 类型 | 下载 |
|---|---|---|---|---|---|---|
| 1.2.2.0 | * | 02/19/2016 | 1 MB | EXE | AS3.0_HW_X20IF1051-1.exe | |
| 描述 |
V3.0 HW Upgrade (X20IF1051-1) Revision information X20IF1051-1 Version 1.2.2.0: ID: 466750 FDT/DTM Cycle Time change Change parameter name "Cycle time [µs]" to "Data exchange time (CPU-netX) [µs]" Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 466755 Add ModulOK in I/O Mapping Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\42764a1.fw(27), 1\42764_1.fw(12) Version 1.2.1.1: ID: 382890 Dynamic configuration The name of the generated netX module can be freely assigned in order to enablea dynamic configuration of netX modules in AR. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\42764a1.fw(27), 1\42764_1.fw(12) Version 1.2.0.0: ID: 283605 New firmware: ODVA certification Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42764a1.fw(27), 1\42764_1.fw(12) Version 1.1.0.0: ID: 257360 Vendor ID changed Module notifies now with the B&R Vendor ID Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42764a1.fw(21), 1\42764_1.fw(12) Version 1.0.2.0: ID: 240715 X20 Interface Device Net Master, Configuration of netX cycle time X20 Interface Device Net Master, Configuration of netX cycle time. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\42764a1.fw(17), 1\42764_1.fw(12) Version 1.0.1.0: ID: 235835 Interface module DeviceNet master, first version Interface module DeviceNet master, first version Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42764a1.fw(17), 1\42764_1.fw(12) |
|||||