DWL@DWL10000064670

版本 语言
操作系统
日期
尺寸
类型 下载
1.0.4.0 * 04/22/2010 538 KB EXE AS2.6_HW_5LS189.61.exe
描述 V2.6 HW Upgrade (5LS189.61)

Revision information 5LS189.61:

Version 1.0.1.0:

ID#173250: On modules delivered between August 1, 2007and January 24, 2008,this can result in read errors from the battery buffered SRAM.


Version 1.0.2.0:

ID#213725: Input data sometimesnot completely transferred when using multiplexed stations and an I/O prescaler > 1.

Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

Version 1.0.4.0:

ID#229025: Multiplexed stations don't work if the same value is set for theI/O and multiplexed prescalers.

Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Loading
返回列表

请选择国家和语言

B&R Logo