DWL@DWL10000712952

版本 语言
操作系统
日期
尺寸
类型 下载
1.0.0 * Windows10 07/18/2023 934 KB ZIP CAN_Driver_1.0.0.zip
描述 CAN Driver (Win10 2016 64-bit)

The CAN driver is a Windows device driver that makes it possible to transmit and receive data via the CAN bus.

The "CAN settings" Control Panel element can be used to display and modify global CAN driver settings (e.g. baud rate).

Changes

- First edition.
Loading
返回列表

请选择国家和语言

B&R Logo