DWL@DWL10000771422

版本 语言
操作系统
日期
尺寸
类型 下载
3.2.0 EN Windows10 12/12/2023 2 MB ZIP ADI_.NET_SDK_3.2.0.zip
描述 ADI .NET SDK (Win10 2016 64-Bit)

This software can be used to access B&R Automation Device Interface (ADI) functions directly from .NET applications created using Microsoft Visual Studio.

It can be used, for example, to set LEDs or change the brightness setting on a B&R Automation Panel.

The appropriate ADI driver for the device must be installed.

The programming languages Visual Basic and Visual C# are supported.

Changes

Updated for universal ADI driver version 2.3.0:
- Added support for PPC1200.
- HardwareValue.PanelLocal can now be used to check whether the selected panel is the local display of a Panel PC.
- The resolution of the local display of a Panel PC can be read with FactoryValue.Dvi3DisplayHorizontalResolution and FactoryValue.Dvi3DisplayVerticalResolution.

Error corrections
- Root element "ADI .NET SDK" was displayed as a normal element in the help files.
Loading
返回列表

请选择国家和语言

B&R Logo