请选择国家和语言

B&R at bauma 2013 in Munich

Modular automation system for the construction machinery industry

At bauma 2013 from April 15-21, B&R will be presenting its full range of mobile automation solutions in Hall D / Booth D1.216. The highlight of B&R's bauma appearance will be two of the technology leader's latest developments.

With its new MA170 control and I/O systems, B&R is mixing things up in the field of construction machinery automation. What's so revolutionary about these systems is their modular design, an approach B&R has perfected in the area of industrial automation and is now bringing to the world of mobile machinery. The mobile automation product range is rounded off by an automation panel, which serves as a central element to provide integrated control, operation and visualization of vehicles and mobile equipment.

The B&R Automation Studio engineering environment streamlines development of complete solutions that are efficiently scalable and easy to maintain. This fully-integrated, high-performance tool helps engineers master every aspect of an automation project, with loads of convenient features such as an extensive collection of preprogrammed software libraries.

A new dimension in data communication

B&R's mobile devices are equipped with CAN bus, as is obligatory for vehicles, as well as the option of using POWERLINK, the open and fast real-time standard. As an Ethernet-based protocol, POWERLINK is built for high bandwidth communication, with plenty of capacity to handle demanding applications involving sensors and image processing without requiring any auxiliary hardware or software.

关于贝加莱

贝加莱是一家私有化公司,总部位于奥地利,并在世界各地设有办事处。作为工业自动化领域的全球领导者,贝加莱结合先进的工程技术经验,为广泛的行业客户提供机械与过程自动化,运动控制,HMI和集成安全技术的完整解决方案。凭借工业现场总线通信标准POWERLINK和openSAFETY以及强大的Automation Studio软件开发环境,贝加莱正在不断地重新定义未来的自动化工程。受简化流程并超越客户预期承诺驱使的创新精神确保贝加莱始终处于工业自动化前沿。

更多信息,请访问www.br-automation.com

在重印本新闻稿时,请发送副本至:

Bernecker + Rainer Industrie-Elektronik Ges.m.b.H.
Corporate Communications
B&R Strasse 1
A-5142 Eggelsberg

请选择国家和语言

B&R Logo

Please choose country

B&R Logo