Full ISOBUS integration

B&R offers an ISOBUS stack for agricultural equipment, providing standardized communication between tractors and implements. ISOBUS is a CAN-based communication protocol that enables machines from different manufacturers to exchange data. As a member of the Agricultural Industry Electronics Foundation (AEF), B&R offers an optimal solution for the industry with the new ISOBUS stack.

  • Highlights
  • Vendor-independent communication between agricultural machines
  • Simulation tools for efficient project development
  • Certified hardware

ISOBUS is a CAN-based protocol for data exchange between machines from different manufacturers. As a member of the AEF organization, B&R offers a certified ISOBUS stack solution.

Certified hardware

In addition to the software, the X90 control hardware also complies with the requirements of the ISOBUS standard. B&R has therefore had its system verified by the independent ISOBUS Test Center (ITC). The lab tests confirmed that the X90 controller is suitable for use as an ISOBUS task controller.

Lütfen ülke ve dil seçin

B&R Logo