Malzeme numarası Açıklama
X20CM8281 X20 universal mixed module, 4 digital inputs, 24 VDC, sink, 1-wire connections, 2 digital outputs, 0.5 A, source, 1-wire connections, 1 analog input, ±10 V or 0 to 20 mA / 4 to 20 mA, 12-bit converter resolution, 1 analog output, ±10 V / 0 to 20 mA, 12-bit converter resolution, 2 counters as event counters or for gate measurement
X20DM9324 X20 digital mixed module, 8 inputs, 24 VDC, sink, configurable input filter, 4 outputs, 24 VDC, 0.5 A, source, 1-wire connections
X20DMF320 X20 digital mixed module, 16 inputs, 24 VDC, sink, additional functions, 16 digital channels, 24 VDC, 0.5 A, configurable as inputs or outputs, 3x PWM, 2x optional 0.5 or 2 A output, 1-wire connections
X20RT8001 X20 reACTION module, 4 digital inputs, 24 VDC, <1 µs, 4 digital channels, 24 VDC, 0.1 A / 0.53 A, <1 µs, configurable as inputs or outputs, reACTION Technology module
X20RT8201 X20 reACTION module, 4 digital inputs, 24 VDC, <1 µs, 4 digital channels, 24 VDC, 0.1 A, <1 µs, configurable as inputs or outputs, 2 analog inputs ±10 V, 500 kHz sampling frequency, 13-bit converter resolution including sign, configurable input filter, reACTION Technology module
X20RT8202 X20 reACTION module, 4 digital inputs, 24 VDC, <1 µs, 4 digital channels, 24 VDC, 0.1 A, <1 µs, configurable as inputs or outputs, 2 analog outputs ±10 V, 2 µs, 13-bit converter resolution including sign, reACTION Technology module
X20RT8381 X20 reACTION module, real computing function, 4 digital inputs, 24 VDC, <1 µs, 4 digital channels, 24 VDC, 0.1 A, <1 µs, configurable as inputs or outputs, 2 analog inputs ±10 V, 500 kHz sampling frequency, 13-bit converter resolution including sign, configurable input filter, 1 analog output ±10 V, 2 µs, 13-bit converter resolution including sign, reACTION Technology module
X20RT8401 X20 reACTION module, 4 digital inputs, 24 VDC, <1 µs, 4 digital channels, 24 VDC, 0.1 A, <1 µs, configurable as inputs or outputs, 1 analog input ±10 V, 500 kHz sampling frequency, 13-bit converter resolution including sign, configurable input filter, 1 analog output ±10 V, 2 µs, 13-bit converter resolution including sign, reACTION Technology module

Lütfen ülke ve dil seçin

B&R Logo