Malzeme numarası Açıklama
X20cDI4371 X20 digital input module, coated, 4 inputs, 24 VDC, sink, configurable input filter, 3-wire connections
X20cDI4375 X20 digital input module, coated, 4 inputs, 24 VDC, sink, configurable input filter, open-circuit and short-circuit detection, 3-wire connections
X20cDI4760 X20 digital input module, coated, 4 NAMUR inputs, 8.05 V
X20cDI6371 X20 digital input module, coated, 6 inputs, 24 VDC, sink, configurable input filter, 2-wire connections
X20cDI9371 X20 digital input module, coated, 12 inputs, 24 VDC, sink, configurable input filter, 1-wire connections
X20cDI9372 X20 digital input module, coated, 12 inputs, 24 VDC, source, configurable input filter, 1-wire connections
X20cDIF371 X20 digital input module, coated, 16 inputs, 24 VDC, sink, configurable input filter, 1-wire connections
X20cDM9324 X20 digital mixed module coated, 8 inputs, 24 VDC, sink, configurable input filter, 4 outputs, 24 VDC, 0.5 A, source, 1-wire connections
X20cDS1119 X20 multifunction digital signal processor, coated, 3 digital channels 5 V (symmetrical) configurable as inputs or outputs, 2 digital input channels 24 V (asymmetrical), max. 2 event counters, 1 universal counter pair as AB counter or up/down counter, linear movement generator (A/B, direction/frequency) with 1 reference pulse, 1 SSI absolute encoder, NetTime function

Lütfen ülke ve dil seçin

B&R Logo