DWL@DWL10000111184
| Sürüm | Dil | İşletim sistemi | Tarih | Boyut | Tip | İndirme |
|---|---|---|---|---|---|---|
| 1.2.2.0 | * | 03/07/2013 | 601 KB | EXE | AS3.0_HW_X20IF1053-1.exe | |
| Açıklama |
V3.0 HW Upgrade (X20IF1053-1) Revision information X20IF1053-1 Version 1.2.2.0: ID: 325510 Dynamic node number for DeviceNet slaves Possibility to set the node number dynamically for the X201053-1 DeviceNet slave by a library FUB. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\42773a1.fw(22), 1\42773_1.fw(12) Version 1.2.1.0: ID: 285130 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\42773a1.fw(21), 1\42773_1.fw(12) Version 1.1.0.1: ID: 228290 Vendor ID changed Module identifies with B&R Vendor ID now Caution! This upgrade might requirechanged settings on the master using thelatest EDS file (electronic keying). Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42773a1.fw(18), 1\42773_1.fw(12) Version 1.0.2.0: ID: 240720 X20 Interface Device Net Slave, Configuration of netX cycle time X20 Interface Device Net Slave, Configuration of netX cycle time. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\42773a1.fw(16), 1\42773_1.fw(12) Version 1.0.1.0: ID: 235840 Interface module DeviceNet slave, first version Interface module DeviceNet slave, first version Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42773a1.fw(16), 1\42773_1.fw(12) |
|||||