DWL@DWL10000878432
| Sürüm | Dil | İşletim sistemi | Tarih | Boyut | Tip | İndirme |
|---|---|---|---|---|---|---|
| 1.1.1.1 | * | 10/07/2026 | 632 KB | EXE | AS6_HW_X67DI1371.L12.exe | |
| Açıklama |
V6.0 HW Upgrade (X67DI1371.L12) Revision information X67DI1371.L12 Version 1.1.1.1: ID: Firmware signature enables automatic verification of the authenticity on the target system The firmware packagecontains a digital signature that is automatically validated by Automation Runtime versions, which are supporting this feature. This ensures that the installed firmware is unchanged and comes from a trusted source. Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.1.0.0: ID: Adaptations for Automation Studio 4.8 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.0.0.1: ID: 216145 Support of asynchronous module status data points Channel description changed: Yes Configuration description changed: No Firmware changed: No Firmware: 1\6683_1.fw(530), 1\6683_5.fw(768), 1\6683_6.fw(897) |
|||||