DWL@DWL10000878418
| Sürüm | Dil | İşletim sistemi | Tarih | Boyut | Tip | İndirme |
|---|---|---|---|---|---|---|
| 1.1.1.1 | * | 10/07/2026 | 575 KB | EXE | AS6_HW_X67AT1322.exe | |
| Açıklama |
V6.0 HW Upgrade (X67AT1322) Revision information X67AT1322 Version 1.1.1.1: ID: Firmware signature enables automatic verification of the authenticity on the target system The firmware package contains a digital signature that is automatically validated by Automation Runtime versions, which are supporting this feature. Thisensures that the installed firmware is unchanged and comes from a trusted source. Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.1.0.0: ID: Adaptations for Automation Studio 4.8 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.0.1.1: ID: 316795 Text corrections in description files Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\5256_1.fw(288), 1\5256_2.fw(528), 1\5256_3.fw(544), 1\5256_5.fw(769), 1\5256_6.fw(896) Version 1.0.1.0: ID: 250740 Status input channel description corrected for SGC targets Channel description changed: Yes Configuration description changed: No Firmware changed: No Firmware: 1\5256_1.fw(288), 1\5256_2.fw(528), 1\5256_3.fw(544), 1\5256_5.fw(769), 1\5256_6.fw(896) Version 1.0.0.1: ID: 216070 Support of asynchronous module status data points Channel description changed: Yes Configuration description changed: No Firmware changed: No Firmware: 1\5256_1.fw(288), 1\5256_2.fw(528), 1\5256_3.fw(544), 1\5256_5.fw(769), 1\5256_6.fw(896) |
|||||