DWL@DWL10000878413
| Sürüm | Dil | İşletim sistemi | Tarih | Boyut | Tip | İndirme |
|---|---|---|---|---|---|---|
| 1.1.1.1 | * | 10/07/2026 | 625 KB | EXE | AS6_HW_X67AM1323.exe | |
| Açıklama |
V6.0 HW Upgrade (X67AM1323) Revision information X67AM1323 Version 1.1.1.1: ID: Firmware signature enables automatic verification of the authenticity on the target system The firmware package contains a digital signature that is automatically validated by Automation Runtime versions, which are supporting this feature. Thisensures that the installed firmware is unchanged and comes from a trusted source. Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.1.0.0: ID: Adaptations for Automation Studio 4.8 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.0.0.1: ID: 216050 Support of asynchronous module status data points Channel description changed: Yes Configuration description changed: No Firmware changed: No Firmware: 1\5222_1.fw(274), 1\5222_2.fw(274), 1\5222_3.fw(274), 1\5222_4.fw(530), 1\5222_6.fw(896) |
|||||