DWL@DWL10000878297
| Sürüm | Dil | İşletim sistemi | Tarih | Boyut | Tip | İndirme |
|---|---|---|---|---|---|---|
| 1.4.2.1 | * | 10/07/2026 | 695 KB | EXE | AS6_HW_X20PS2100.exe | |
| Açıklama |
V6.0 HW Upgrade (X20PS2100) Revision information X20PS2100 Version 1.4.2.1: ID: Firmware signature enables automatic verification of the authenticity on the target system The firmware package contains a digital signature that is automatically validated by Automation Runtime versions, which are supporting this feature. Thisensures that the installed firmware is unchanged and comes from a trusted source. Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.4.0.0: ID: 654310 New data sheet V3.17 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 738660 Support of new HardwareVariant10 Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\7103_1.fw(530), 1\7103_10.fw(140), 1\7103_2.fw(530), 1\7103_5.fw(768), 1\7103_6.fw(816) Version 1.3.0.0: ID: Adaptations for Automation Studio 4.11 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.2.0.0: ID: Adaptations for Automation Studio 4.8 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.1.0.0: ID: 463995 General adaptions in hardware files Adaptions to maintain hardwarefiles of X20 and X20c modules more easily Channel description changed: Yes Configuration description changed: Yes Firmware changed: No ID: 464085 Currently produced Firmware added Firmware for HW variant 6 published in AS Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\7103_1.fw(530), 1\7103_2.fw(530), 1\7103_5.fw(768), 1\7103_6.fw(816) Version 1.0.4.0: ID: 447515 Adaption for AS4 - AutoConnect changed to X20BM01 - Accessory X20BM05 added to documentation Channel description changed: No Configuration description changed: No Firmware changed: No ID: 456475 Documentation update in reference to standards Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\7103_1.fw(530), 1\7103_2.fw(530), 1\7103_5.fw(768), 1\7103_6.fw(784) Version 1.0.3.0: ID: 260515 Error correction in Channel description Adverse Settings in the AS I/O configuration may cause an error on X2X Channel description changed: Yes Configuration description changed: No Firmware changed:No Firmware: 1\7103_1.fw(530), 1\7103_2.fw(530), 1\7103_5.fw(768), 1\7103_6.fw(784) Version 1.0.2.0: ID: 227885 Extension in IO-Mapping for SG3 CanIO Datapoints for Bus current and Bus voltage added Channel description changed: Yes Configuration description changed: No Firmware changed: No Firmware: 1\7103_1.fw(530), 1\7103_2.fw(530), 1\7103_5.fw(768), 1\7103_6.fw(784) Version 1.0.1.0: ID: 176390 Correction HWC display of data point "SupplyVoltage" on Powerlink-BC Correction HWC display of data point "SupplyVoltage" on Powerlink-BC Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\7103_1.fw(530), 1\7103_2.fw(530), 1\7103_5.fw(768), 1\7103_6.fw(784) |
|||||