DWL@DWL10000878289
| Sürüm | Dil | İşletim sistemi | Tarih | Boyut | Tip | İndirme |
|---|---|---|---|---|---|---|
| 1.2.2.1 | * | 10/07/2026 | 857 KB | EXE | AS6_HW_X20MM4331.exe | |
| Açıklama |
V6.0 HW Upgrade (X20MM4331) Revision information X20MM4331 Version 1.2.2.1: ID: Firmware signature enables automatic verification of the authenticity on the target system The firmware package contains a digital signature that is automatically validated by Automation Runtime versions, which are supporting this feature. Thisensures that the installed firmware is unchanged and comes from a trusted source. Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.2.0.0: ID: Adaptations for Automation Studio 4.11 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.1.0.0: ID: Adaptations for Automation Studio 4.8 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.0.2.0: ID: 624100 Arrangement of data points optimized inI/O mapping Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\43382_1.fw(897) Version 1.0.1.2: ID: 344420 Correction of EPLAN data Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\43382_1.fw(897) Version 1.0.1.1: ID: 243195 Customer-specific expansion of hardware description file This upgrade has no impact on the Automation Studio and the standard version of the FieldbusDESIGNER Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\43382_1.fw(897) |
|||||