DWL@DWL10000878288
| Sürüm | Dil | İşletim sistemi | Tarih | Boyut | Tip | İndirme |
|---|---|---|---|---|---|---|
| 1.2.2.1 | * | 10/07/2026 | 297 KB | EXE | AS6_HW_X20MM3332.exe | |
| Açıklama |
V6.0 HW Upgrade (X20MM3332) Revision information X20MM3332 Version 1.2.2.1: ID: Firmware signature enables automatic verification of the authenticity on the target system The firmware package contains a digital signature that is automatically validated by Automation Runtime versions, which are supporting this feature. Thisensures that the installed firmware is unchanged and comes from a trusted source. Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.2.0.0: ID: Adaptations for Automation Studio 4.11 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.1.0.0: ID: Adaptations for Automation Studio 4.8 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.0.0.2: ID: 243190 Customer-specific expansion of hardwaredescription file This upgrade has no impact on the Automation Studio andthe standard versionof the FieldbusDESIGNER Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\43394_1.fw(896) |
|||||