DWL@DWL10000878266
| Sürüm | Dil | İşletim sistemi | Tarih | Boyut | Tip | İndirme |
|---|---|---|---|---|---|---|
| 1.4.1.1 | * | 10/07/2026 | 3 MB | EXE | AS6_HW_X20IF1053-1.exe | |
| Açıklama |
V6.0 HW Upgrade (X20IF1053-1) Revision information X20IF1053-1 Version 1.4.1.1: ID: Firmware signature enables automatic verification of the authenticity on the target system The firmware package contains a digital signature that is automatically validated by Automation Runtime versions, which are supporting this feature. Thisensures that the installedfirmware is unchanged and comes from a trusted source. Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.4.0.0: ID: Adaptations for Automation Studio 4.11 Channel description changed: no Configuration descriptionchanged: yes Firmware changed: no Version 1.3.0.0: ID: 483050 Module documentation revised Data sheet V1.23 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 566265 new FW Version Correct output of Communication_State and Communication_Change of State in case of a Communication Error Channel description changed: No Configuration description changed: No Firmware changed: No ID: 627880 Replacement of the interfacecard in AS "Replace HW Modul" works correktly Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\42773a1.fw(25), 1\42773_1.fw(13) Version 1.2.6.0: ID: 468710 netX configuration module name can be defined for X20IF1053-1 in AS 4 at SGC CPU Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\42773a1.fw(22), 1\42773_1.fw(12) Version 1.2.5.0: ID: 466775 Add ModulOK in I/O Mapping Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 466780 FDT/DTM Cycle Time change Change parameter name "Cycle time [µs]" to "Data exchange time (CPU-netX) [µs]" Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\42773a1.fw(22), 1\42773_1.fw(12) Version 1.2.4.0: ID: 431375 Internal error 6999 when creating a project Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\42773a1.fw(22), 1\42773_1.fw(12) Version 1.2.3.0: ID: 357100 Dynamic configuration The name of the generated netX module can be freely assigned in order to enable a dynamic configuration of netX modules in AR. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\42773a1.fw(22), 1\42773_1.fw(12) Version 1.2.2.0: ID: 325510 Dynamic node number for DeviceNet slaves Possibility to set the node number dynamically for the X201053-1 DeviceNet slave by a library FUB. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\42773a1.fw(22), 1\42773_1.fw(12) Version 1.2.1.0: ID: 285130 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\42773a1.fw(21), 1\42773_1.fw(12) Version 1.1.0.1: ID: 228290 Vendor ID changed Module identifies with B&R Vendor ID now Caution! This upgrade might require changed settings on the master using the latest EDS file (electronic keying). Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42773a1.fw(18), 1\42773_1.fw(12) Version 1.0.2.0: ID: 240720 X20 Interface Device Net Slave, Configuration of netX cycle time X20 Interface Device Net Slave, Configuration of netX cycle time. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\42773a1.fw(16), 1\42773_1.fw(12) Version 1.0.1.0: ID: 235840 Interface module DeviceNet slave, firstversion Interface module DeviceNet slave, first version Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42773a1.fw(16), 1\42773_1.fw(12) |
|||||