DWL@DWL10000878241
| Sürüm | Dil | İşletim sistemi | Tarih | Boyut | Tip | İndirme |
|---|---|---|---|---|---|---|
| 1.4.2.1 | * | 10/07/2026 | 1 MB | EXE | AS6_HW_X20DO8332-1.exe | |
| Açıklama |
V6.0 HW Upgrade (X20DO8332-1) Revision information X20DO8332-1 Version 1.4.2.1: ID: Firmware signature enables automatic verification of the authenticity on the target system The firmware package contains a digital signature that is automatically validated by Automation Runtime versions, which are supporting this feature. Thisensures that the installedfirmware is unchanged and comes from a trusted source. Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.4.0.0: ID: Adaptations for Automation Studio 4.11 Channel description changed: no Configuration descriptionchanged: yes Firmware changed: no Version 1.3.0.0: ID: 676735 Adaptation framework for fast cycles for hardware variant 10 Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 680575 Support hardware variant 11 Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 681655 Module documentation revised Data sheet V 1.03 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\62241_10.fw(180), 1\62241_11.fw(180) Version 1.2.0.0: ID: Adaptations for Automation Studio 4.8 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.1.0.0: ID: 646635 Performance optimization of X2X communication Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\62241_10.fw(150) Version1.0.0.0: ID: 581505 Support X20DO8332-1 Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\62241_10.fw(100) |
|||||