DWL@DWL10000878215
| Sürüm | Dil | İşletim sistemi | Tarih | Boyut | Tip | İndirme |
|---|---|---|---|---|---|---|
| 1.2.2.1 | * | 10/07/2026 | 819 KB | EXE | AS6_HW_X20DM9324.exe | |
| Açıklama |
V6.0 HW Upgrade (X20DM9324) Revision information X20DM9324 Version 1.2.2.1: ID: Firmware signature enables automatic verification of the authenticity on the target system The firmware package contains a digital signature that is automatically validated by Automation Runtime versions, which are supporting this feature. Thisensures that the installed firmware is unchanged and comes from a trusted source. Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.2.0.0: ID: Adaptations for Automation Studio 4.11 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.1.0.0: ID: Adaptations for Automation Studio 4.8 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.0.4.0: ID: 467205 Module documentation revised Data sheet V 3.12 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\8377_5.fw(800) Version 1.0.3.0: ID: 418300 Module documentation revised Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\8377_5.fw(800) Version 1.0.2.1: ID: 410415 Documentation extended Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\8377_5.fw(800) Version 1.0.2.0: ID: 409260 Enhancements packed data point for inputs Channel description changed: Yes Configuration description changed: Yes Firmware changed: No Firmware: 1\8377_5.fw(800) Version 1.0.1.0: ID: 217435 Adaptation UART Re-Init Channel description changed: No Configurationdescription changed: No Firmware changed: Yes Firmware: 1\8377_5.fw(800) |
|||||