DWL@DWL10000878198

Sürüm Dil
İşletim sistemi
Tarih
Boyut
Tip İndirme
1.2.2.1 * 10/06/2026 907 KB EXE AS6_HW_X20DID371.exe
Açıklama V6.0 HW Upgrade (X20DID371)

Revision information X20DID371

Version 1.2.2.1:

ID:
Firmware signature enables automatic verification of the authenticity on the target system
The firmware package contains a digital signature that is automatically validated by Automation Runtime versions, which are supporting this feature. Thisensures that the installed firmware is unchanged and comes from a trusted source.
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
Version 1.0.0.1:

ID: 316860
Enhancement online-help files and AS4 corrections
Channel description changed: No
Configuration descriptionchanged: No
Firmware changed: No
Firmware: 1\49383_5.fw(800)

Version 1.0.0.0:

ID: 261335
Support X20DID371
Support X20DID371, first version
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\49383_5.fw(800)
Loading
Listeye geri dön

Lütfen ülke ve dil seçin

B&R Logo