DWL@DWL10000779252
| Sürüm | Dil | İşletim sistemi | Tarih | Boyut | Tip | İndirme |
|---|---|---|---|---|---|---|
| 1.10.1.1 | * | 10/06/2026 | 4 MB | EXE | AS6_HW_X20CP3687X.exe | |
| Açıklama |
V6.0 HW Upgrade (X20CP3687X) Revision information X20CP3687X Version 1.10.1.1: ID: Firmware signature enables automatic verification of the authenticity on the target system The firmware package contains a digital signature that is automatically validated by Automation Runtimeversions, which are supporting this feature. This ensures that the installed firmware is unchanged and comes from a trusted source. Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.10.1.0: ID: RKFY-12792 New parameter for SecurityLogging on the POWERLINK interface ID: QCAS-3535 CVE-2025-43715: Installer is vulnerable to local privilege escalation: The installation system NSIS used by B&R can allow local attackers to escalate their privileges. CVE-2025-43715, CVSS: 8.1 (High) CVSS:3.1/AV:L/AC:H/PR:N/UI:N/S:C/C:H/I:H/A:H Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\63994_0.pci(13), 1\63994_1.pci(13), 2\63994_0.pci(34), 2\63994_1.pci(34), 1\63994a0.epl(143), 1\63994a1.epl(143), 2\63994a0.epl(143), 2\63994a1.epl(143) Version 1.10.0.0: ID: RKFY-11504 Performance update X2X+ from AR 6.6 X2X+ driver relocated to IO processor eliminating CPU load Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes ID: RKFY-11374 Cash Allocation Technology from AR 6.6 CAT: Cash Allocation Technology for TC#1 and TC#2 Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\63994_0.pci(13), 1\63994_1.pci(13), 2\63994_0.pci(34), 2\63994_1.pci(34), 1\63994a0.epl(143), 1\63994a1.epl(143), 2\63994a0.epl(143), 2\63994a1.epl(143) Version 1.9.0.0: ID: RKFY-10901 Support MultiCore Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\63994_0.pci(12), 1\63994_1.pci(12), 1\63994a0.epl(142), 1\63994a1.epl(142) Version 1.8.2.0: ID: 785430 Enhancements for AS6/AR6 - configurable IpForwarding. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\63994_0.pci(12), 1\63994_1.pci(12), 1\63994a0.epl(142), 1\63994a1.epl(142) Version 1.8.1.0: ID: 783320 Ethernet timer cycles down to 400µsec possible Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\63994_0.pci(12), 1\63994_1.pci(12), 1\63994a0.epl(142), 1\63994a1.epl(142) Version 1.8.0.0: ID: 772240 Wrong power consumption data corrected: calculated values in AS did not match to correct documentation Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\63994_0.pci(12), 1\63994_1.pci(12), 1\63994a0.epl(142), 1\63994a1.epl(142) Version 1.7.2.0: ID: 753445 Support PTP: changed parameters Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\63994_0.pci(12), 1\63994_1.pci(12), 1\63994a0.epl(142), 1\63994a1.epl(142) Version 1.7.1.0: ID: 741620 Support PTP: Ethernet interface timer as system timer Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\63994_0.pci(12), 1\63994_1.pci(12), 1\63994a0.epl(142), 1\63994a1.epl(142) Version 1.6.2.0: ID: 740855 New picture with grey locking levers marking X2X+ support Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\63994_0.pci(12), 1\63994_1.pci(12), 1\63994a0.epl(142), 1\63994a1.epl(142) Version 1.6.1.0: ID: 735185 Support X2X+ Channel description changed: Yes Configuration description changed: Yes Firmware changed: No Firmware: 1\63994_0.pci(12), 1\63994_1.pci(12), 1\63994a0.epl(142), 1\63994a1.epl(142) Version 1.5.0.0: ID: Adaptations for Automation Studio 4.11 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.4.0.0: ID: 707550 X20CPx68xxx POWERLINK IF3: Input data is transferred incorrectly. With the onboard POWERLINK interface of the X20CPx68xxx, it could happen that input data was transferred incorrectly. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 715845 Extended diagnostic for miminal latency input stations Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 715975 Module documentation revised Data sheet V1.03 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\63994_0.pci(12), 1\63994_1.pci(12), 1\63994a0.epl(142), 1\63994a1.epl(142) Version 1.1.2.0: ID: 699655 Support for automatic DNA configuration from AS 4.9.1 Compatible DNA support using AR-versions older as AR A4.90 when changing project to AS4.9 Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\63994_0.pci(9), 1\63994a0.epl(141) Version 1.1.1.0: ID: 693910 Module documentation revised Data sheet V 1.02 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 694715 Support data point StorageWear, wear level of storage medium starting fromAR A4.90 Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 694945 Support for automatic DNA configuration from AS 4.9.1 Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\63994_0.pci(9), 1\63994a0.epl(141) Version 1.0.1.0: ID: 645435 Support X20CP3687X Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\63994_0.pci(9), 1\63994a0.epl(141) |
|||||
| Sürüm | Dil | İşletim sistemi | Tarih | Boyut | Tip | İndirme |
| 1.10.1.0 | * | 08/31/2026 | 4 MB | EXE | AS6_HW_X20CP3687X.exe | |
| Açıklama |
V6.0 HW Upgrade (X20CP3687X) Revision information X20CP3687X Version 1.10.1.0: ID: RKFY-12792 New parameter for SecurityLoggingon the POWERLINK interface ID: QCAS-3535 CVE-2025-43715: Installeris vulnerable to local privilege escalation: The installation system NSIS used by B&R can allow local attackers to escalate their privileges. CVE-2025-43715, CVSS: 8.1 (High) CVSS:3.1/AV:L/AC:H/PR:N/UI:N/S:C/C:H/I:H/A:H Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\63994_0.pci(13), 1\63994_1.pci(13), 2\63994_0.pci(34), 2\63994_1.pci(34), 1\63994a0.epl(143), 1\63994a1.epl(143), 2\63994a0.epl(143), 2\63994a1.epl(143) Version 1.10.0.0: ID: RKFY-11504 Performance update X2X+ from AR 6.6 X2X+ driver relocated to IO processor eliminating CPU load Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes ID:RKFY-11374 Cash Allocation Technology from AR 6.6 CAT: Cash Allocation Technology for TC#1 and TC#2 Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\63994_0.pci(13), 1\63994_1.pci(13), 2\63994_0.pci(34), 2\63994_1.pci(34),1\63994a0.epl(143), 1\63994a1.epl(143), 2\63994a0.epl(143), 2\63994a1.epl(143) Version 1.9.0.0: ID: RKFY-10901 Support MultiCore Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\63994_0.pci(12), 1\63994_1.pci(12), 1\63994a0.epl(142), 1\63994a1.epl(142) Version 1.8.2.0: ID: 785430 Enhancements for AS6/AR6 - configurable IpForwarding. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\63994_0.pci(12), 1\63994_1.pci(12), 1\63994a0.epl(142), 1\63994a1.epl(142) Version 1.8.1.0: ID: 783320 Ethernet timer cycles down to 400µsec possible Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\63994_0.pci(12), 1\63994_1.pci(12), 1\63994a0.epl(142), 1\63994a1.epl(142) Version 1.8.0.0: ID: 772240 Wrong power consumption data corrected: calculated values in AS did not match to correct documentation Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\63994_0.pci(12), 1\63994_1.pci(12), 1\63994a0.epl(142), 1\63994a1.epl(142) Version 1.7.2.0: ID: 753445 Support PTP: changed parameters Channel description changed: No Configuration description changed: Yes Firmware changed:No Firmware: 1\63994_0.pci(12), 1\63994_1.pci(12), 1\63994a0.epl(142), 1\63994a1.epl(142) Version 1.7.1.0: ID: 741620 Support PTP: Ethernet interface timer as system timer Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\63994_0.pci(12), 1\63994_1.pci(12), 1\63994a0.epl(142), 1\63994a1.epl(142) Version 1.6.2.0: ID: 740855 New picture with greylocking levers marking X2X+ support Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\63994_0.pci(12), 1\63994_1.pci(12), 1\63994a0.epl(142), 1\63994a1.epl(142) Version 1.6.1.0: ID: 735185 Support X2X+ Channel description changed: Yes Configuration description changed: Yes Firmware changed: No Firmware: 1\63994_0.pci(12), 1\63994_1.pci(12), 1\63994a0.epl(142), 1\63994a1.epl(142) Version 1.5.0.0: ID: Adaptations for Automation Studio 4.11 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.4.0.0: ID: 707550 X20CPx68xxx POWERLINK IF3: Input data is transferred incorrectly. With the onboard POWERLINK interface of the X20CPx68xxx, it could happen that input data was transferred incorrectly. Channeldescription changed: No Configuration description changed: No Firmware changed: Yes ID: 715845 Extended diagnostic for miminal latency input stations Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 715975 Module documentation revised Data sheet V1.03 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\63994_0.pci(12), 1\63994_1.pci(12), 1\63994a0.epl(142), 1\63994a1.epl(142) Version 1.1.2.0: ID: 699655 Support for automatic DNA configuration from AS 4.9.1 Compatible DNA support using AR-versions older as AR A4.90 when changing project to AS4.9 Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\63994_0.pci(9), 1\63994a0.epl(141) Version 1.1.1.0: ID: 693910 Module documentation revised Data sheet V 1.02 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 694715 Support data point StorageWear, wear level of storage medium starting fromAR A4.90 Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 694945 Support for automatic DNA configuration from AS 4.9.1 Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\63994_0.pci(9), 1\63994a0.epl(141) Version 1.0.1.0: ID: 645435 Support X20CP3687X Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\63994_0.pci(9), 1\63994a0.epl(141) |
|||||
| Sürüm | Dil | İşletim sistemi | Tarih | Boyut | Tip | İndirme |
| 1.10.0.0 | * | 03/13/2026 | 4 MB | EXE | AS6_HW_X20CP3687X.exe | |
| Açıklama |
V6.0 HW Upgrade (X20CP3687X) Revision information X20CP3687X Version 1.10.0.0: ID: RKFY-11504 Performance update X2X+ from AR 6.6 X2X+ driver relocated to IO processor eliminating CPU load Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes ID: RKFY-11374 Cash Allocation Technology from AR 6.6 CAT: Cash Allocation Technology for TC#1 and TC#2 Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\63994_0.pci(13), 1\63994_1.pci(13), 2\63994_0.pci(34), 2\63994_1.pci(34), 1\63994a0.epl(143), 1\63994a1.epl(143), 2\63994a0.epl(143), 2\63994a1.epl(143) Version 1.9.0.0: ID: RKFY-10901 Support MultiCore Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\63994_0.pci(12), 1\63994_1.pci(12), 1\63994a0.epl(142), 1\63994a1.epl(142) Version 1.8.2.0: ID: 785430 Enhancements for AS6/AR6 - configurable IpForwarding. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\63994_0.pci(12), 1\63994_1.pci(12), 1\63994a0.epl(142), 1\63994a1.epl(142) Version 1.8.1.0: ID: 783320 Ethernet timer cycles down to 400µsec possible Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\63994_0.pci(12), 1\63994_1.pci(12), 1\63994a0.epl(142), 1\63994a1.epl(142) Version 1.8.0.0: ID: 772240 Wrong power consumption data corrected: calculated values in ASdid not match to correct documentation Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\63994_0.pci(12), 1\63994_1.pci(12), 1\63994a0.epl(142), 1\63994a1.epl(142) Version 1.7.2.0: ID: 753445 Support PTP: changed parameters Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\63994_0.pci(12), 1\63994_1.pci(12), 1\63994a0.epl(142), 1\63994a1.epl(142) Version 1.7.1.0: ID: 741620 Support PTP: Ethernet interface timer as system timer Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\63994_0.pci(12), 1\63994_1.pci(12), 1\63994a0.epl(142), 1\63994a1.epl(142) Version 1.6.2.0: ID: 740855 New picture with grey locking levers marking X2X+ support Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\63994_0.pci(12), 1\63994_1.pci(12), 1\63994a0.epl(142), 1\63994a1.epl(142) Version 1.6.1.0: ID: 735185 Support X2X+ Channel description changed: Yes Configuration description changed: Yes Firmware changed: No Firmware: 1\63994_0.pci(12), 1\63994_1.pci(12), 1\63994a0.epl(142), 1\63994a1.epl(142) Version 1.5.0.0: ID: Adaptations for Automation Studio 4.11 Channeldescription changed: no Configuration description changed: yes Firmware changed: no Version 1.4.0.0: ID: 707550 X20CPx68xxx POWERLINK IF3: Input data is transferred incorrectly. With the onboard POWERLINK interface of the X20CPx68xxx, it could happen that input data was transferred incorrectly. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 715845 Extended diagnostic for miminal latency input stations Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 715975 Module documentation revised Data sheet V1.03 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\63994_0.pci(12), 1\63994_1.pci(12), 1\63994a0.epl(142), 1\63994a1.epl(142) Version 1.1.2.0: ID: 699655 Support for automatic DNA configuration from AS 4.9.1 Compatible DNA support using AR-versions older as AR A4.90 when changing project toAS4.9 Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\63994_0.pci(9), 1\63994a0.epl(141) Version 1.1.1.0: ID: 693910 Module documentation revised Data sheet V 1.02 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 694715 Support data point StorageWear, wear level of storage medium startingfrom AR A4.90 Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 694945 Support for automatic DNA configuration from AS 4.9.1 Channel description changed:No Configuration description changed: Yes Firmware changed: No Firmware: 1\63994_0.pci(9), 1\63994a0.epl(141) Version 1.0.1.0: ID: 645435 Support X20CP3687X Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\63994_0.pci(9), 1\63994a0.epl(141) |
|||||
| Sürüm | Dil | İşletim sistemi | Tarih | Boyut | Tip | İndirme |
| 1.9.0.0 | * | 11/27/2025 | 3 MB | EXE | AS6_HW_X20CP3687X.exe | |
| Açıklama |
V6.0 HW Upgrade (X20CP3687X) Revision information X20CP3687X Version 1.9.0.0: ID: RKFY-10901 Support MultiCore Channel description changed: No Configuration description changed: Yes Firmwarechanged: No Firmware: 1\63994_0.pci(12), 1\63994_1.pci(12), 1\63994a0.epl(142), 1\63994a1.epl(142) Version 1.8.2.0: ID: 785430 Enhancements for AS6/AR6 - configurable IpForwarding. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\63994_0.pci(12), 1\63994_1.pci(12), 1\63994a0.epl(142), 1\63994a1.epl(142) Version 1.8.1.0: ID: 783320 Ethernet timer cycles down to 400µsec possible Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware:1\63994_0.pci(12), 1\63994_1.pci(12), 1\63994a0.epl(142), 1\63994a1.epl(142) Version 1.8.0.0: ID: 772240 Wrong power consumption data corrected: calculated values in AS did not match to correct documentation Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\63994_0.pci(12), 1\63994_1.pci(12), 1\63994a0.epl(142), 1\63994a1.epl(142) Version 1.7.2.0: ID: 753445 Support PTP: changed parameters Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\63994_0.pci(12), 1\63994_1.pci(12), 1\63994a0.epl(142), 1\63994a1.epl(142) Version 1.7.1.0: ID: 741620 Support PTP: Ethernet interface timer as system timer Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\63994_0.pci(12), 1\63994_1.pci(12), 1\63994a0.epl(142), 1\63994a1.epl(142) Version 1.6.2.0: ID: 740855 New picture with grey locking levers marking X2X+ support Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\63994_0.pci(12), 1\63994_1.pci(12), 1\63994a0.epl(142), 1\63994a1.epl(142) Version 1.6.1.0: ID: 735185 Support X2X+ Channel description changed: Yes Configuration description changed: Yes Firmware changed:No Firmware: 1\63994_0.pci(12), 1\63994_1.pci(12), 1\63994a0.epl(142), 1\63994a1.epl(142) Version 1.5.0.0: ID: Adaptations for Automation Studio 4.11 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.4.0.0: ID: 707550 X20CPx68xxx POWERLINK IF3: Input data is transferred incorrectly. With the onboard POWERLINK interface of the X20CPx68xxx, it could happen that input data was transferred incorrectly. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 715845 Extended diagnostic for miminal latency input stations Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 715975 Module documentation revised Data sheet V1.03 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\63994_0.pci(12), 1\63994_1.pci(12), 1\63994a0.epl(142), 1\63994a1.epl(142) Version 1.1.2.0: ID: 699655 Support for automatic DNA configuration from AS 4.9.1 Compatible DNA support using AR-versions older asAR A4.90 when changing project to AS4.9 Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\63994_0.pci(9), 1\63994a0.epl(141) Version 1.1.1.0: ID: 693910 Module documentation revised Data sheet V 1.02 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 694715 Support data point StorageWear, wearlevel of storage medium starting from AR A4.90 Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 694945 Support for automatic DNA configuration from AS 4.9.1 Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\63994_0.pci(9), 1\63994a0.epl(141) Version 1.0.1.0: ID: 645435 Support X20CP3687X Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\63994_0.pci(9), 1\63994a0.epl(141) |
|||||
| Sürüm | Dil | İşletim sistemi | Tarih | Boyut | Tip | İndirme |
| 1.8.2.0 | * | 04/29/2024 | 3 MB | EXE | AS6_HW_X20CP3687X.exe | |
| Açıklama |
V6.0 HW Upgrade (X20CP3687X) Revision information X20CP3687X Version 1.8.2.0: ID: 785430 Enhancements for AS6/AR6 - configurable IpForwarding. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\63994_0.pci(12),1\63994_1.pci(12), 1\63994a0.epl(142), 1\63994a1.epl(142) Version 1.8.1.0: ID: 783320 Ethernet timer cycles down to 400µsec possible Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\63994_0.pci(12), 1\63994_1.pci(12), 1\63994a0.epl(142), 1\63994a1.epl(142) Version 1.8.0.0: ID:772240 / Support ID: 400400350, 400406359, 400407650 Wrong power consumption data corrected: calculated values in AS did not match to correct documentation Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\63994_0.pci(12), 1\63994_1.pci(12), 1\63994a0.epl(142), 1\63994a1.epl(142) Version 1.7.2.0: ID: 753445 Support PTP: changed parameters Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\63994_0.pci(12), 1\63994_1.pci(12), 1\63994a0.epl(142), 1\63994a1.epl(142) Version 1.7.1.0: ID: 741620 Support PTP:Ethernet interface timer as system timer Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\63994_0.pci(12), 1\63994_1.pci(12), 1\63994a0.epl(142), 1\63994a1.epl(142) Version 1.6.2.0: ID: 740855 New picture with grey locking levers marking X2X+ support Channel description changed: No Configuration description changed: No Firmware changed: No Firmware:1\63994_0.pci(12), 1\63994_1.pci(12), 1\63994a0.epl(142), 1\63994a1.epl(142) Version 1.6.1.0: ID: 735185 Support X2X+ Channel description changed: Yes Configuration description changed: Yes Firmware changed: No Firmware: 1\63994_0.pci(12), 1\63994_1.pci(12), 1\63994a0.epl(142), 1\63994a1.epl(142) Version 1.5.0.0: ID: Adaptations for Automation Studio 4.11 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.4.0.0: ID: 707550 / Support ID: 400337456, 400335994, 400331585, 400337790, 400343808, 400344614 X20CPx68xxx POWERLINK IF3: Input data is transferred incorrectly. With the onboard POWERLINK interface of the X20CPx68xxx, it could happen that input data was transferred incorrectly. Channeldescription changed: No Configuration description changed: No Firmware changed: Yes ID: 715845 / Support ID: 400303836 Extended diagnostic for miminal latency input stations Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 715975 Module documentation revised Data sheet V1.03 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\63994_0.pci(12), 1\63994_1.pci(12), 1\63994a0.epl(142), 1\63994a1.epl(142) Version 1.1.2.0: ID: 699655 Support for automatic DNA configuration from AS 4.9.1 Compatible DNAsupport using AR-versions older as AR A4.90 when changing project to AS4.9 Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\63994_0.pci(9), 1\63994a0.epl(141) Version 1.1.1.0: ID: 693910 Module documentation revised Data sheet V 1.02 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 694715 Support data point StorageWear, wear level of storage medium starting fromAR A4.90 Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 694945 Support for automatic DNA configuration from AS 4.9.1 Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\63994_0.pci(9), 1\63994a0.epl(141) Version 1.0.1.0: ID: 645435 Support X20CP3687X Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\63994_0.pci(9), 1\63994a0.epl(141) |
|||||
| Sürüm | Dil | İşletim sistemi | Tarih | Boyut | Tip | İndirme |
| 1.8.1.0 | * | 03/19/2024 | 3 MB | EXE | AS6_HW_X20CP3687X.exe | |
| Açıklama |
V6.0 HW Upgrade (X20CP3687X) Revision information X20CP3687X Version 1.8.1.0: ID: 783320 Ethernet timer cycles down to 400µsec possible Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\63994_0.pci(12), 1\63994_1.pci(12), 1\63994a0.epl(142), 1\63994a1.epl(142) Version 1.8.0.0: ID: 772240 / Support ID: 400400350, 400406359, 400407650 Wrong power consumption data corrected: calculated values in AS did not match to correct documentation Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\63994_0.pci(12),1\63994_1.pci(12), 1\63994a0.epl(142), 1\63994a1.epl(142) Version 1.7.2.0: ID: 753445 Support PTP: changed parameters Channel description changed: No Configuration description changed: Yes Firmwarechanged: No Firmware: 1\63994_0.pci(12), 1\63994_1.pci(12), 1\63994a0.epl(142), 1\63994a1.epl(142) Version 1.7.1.0: ID: 741620 Support PTP: Ethernet interface timer as system timer Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\63994_0.pci(12), 1\63994_1.pci(12), 1\63994a0.epl(142), 1\63994a1.epl(142) Version 1.6.2.0: ID: 740855 New picture with grey locking levers marking X2X+ support Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\63994_0.pci(12), 1\63994_1.pci(12), 1\63994a0.epl(142), 1\63994a1.epl(142) Version 1.6.1.0: ID: 735185 Support X2X+ Channel description changed: Yes Configuration description changed: Yes Firmware changed: No Firmware: 1\63994_0.pci(12), 1\63994_1.pci(12), 1\63994a0.epl(142), 1\63994a1.epl(142) Version 1.5.0.0: ID: Adaptations for Automation Studio 4.11 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.4.0.0: ID: 707550 / Support ID: 400337456, 400335994, 400331585, 400337790, 400343808, 400344614 X20CPx68xxx POWERLINK IF3: Input data is transferred incorrectly. With the onboard POWERLINK interface of the X20CPx68xxx, it could happen that input data was transferred incorrectly. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 715845 / Support ID: 400303836 Extended diagnostic for miminal latency input stations Channel description changed: Yes Configuration description changed: No Firmware changed:No ID: 715975 Module documentation revised Data sheet V1.03 Channel description changed: No Configuration description changed:No Firmware changed: No Firmware: 1\63994_0.pci(12), 1\63994_1.pci(12), 1\63994a0.epl(142), 1\63994a1.epl(142) Version 1.1.2.0: ID: 699655 Support for automatic DNA configuration from AS 4.9.1 Compatible DNA support using AR-versions older as AR A4.90 when changing project to AS4.9 Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\63994_0.pci(9), 1\63994a0.epl(141) Version 1.1.1.0: ID: 693910 Module documentation revised Data sheet V 1.02 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 694715 Support data point StorageWear, wear level of storage medium starting fromAR A4.90 Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 694945 Support for automatic DNA configuration from AS 4.9.1 Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\63994_0.pci(9), 1\63994a0.epl(141) Version 1.0.1.0: ID: 645435 Support X20CP3687X Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\63994_0.pci(9), 1\63994a0.epl(141) |
|||||