DWL@DWL10000878101
| Sürüm | Dil | İşletim sistemi | Tarih | Boyut | Tip | İndirme |
|---|---|---|---|---|---|---|
| 1.4.1.1 | * | 10/06/2026 | 764 KB | EXE | AS6_HW_X20cIF1030.exe | |
| Açıklama |
V6.0 HW Upgrade (X20cIF1030) Revision information X20cIF1030 Version 1.4.1.1: ID: Firmware signature enables automatic verification of the authenticity on the target system The firmware package contains a digital signature that is automatically validated by Automation Runtime versions, which are supporting this feature. Thisensures that the installed firmware is unchanged and comes from a trusted source. Channel descriptionchanged: no Configuration description changed: yes Firmware changed: no Version 1.4.0.0: ID: Adaptations for Automation Studio 4.11 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.3.0.0: ID: 718870 Resolve potential boot issue In rare cases it could happen that the module is not reliably identified during bootup. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\57907_3.pci(11), 1\57907_4.pci(14) Version 1.2.2.0: ID: 668185 Support HW-variant 4 Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 701300 Error elimination of the spurious interrupts which sometimes caused a SERVICE mode on the Compact CPUs Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\57907_3.pci(11), 1\57907_4.pci(13) Version 1.1.7.0: ID: 465680 Updated online help, data point ModuleOk added Channel description changed: Yes Configuration description changed: No Firmware changed: No Firmware: 1\57907_3.pci(5) Version 1.0.0.1: ID: 400960 Hardware file revised Adaption to X20IF1030 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\57907_3.pci(5) Version 1.0.0.0: ID: 342575 Support X20cIF1030 Support for Automation Studio Channel description changed: No Configuration description changed:No Firmware changed: No Firmware: 1\57907_3.pci(5) |
|||||