DWL@DWL10000878051
| Sürüm | Dil | İşletim sistemi | Tarih | Boyut | Tip | İndirme |
|---|---|---|---|---|---|---|
| 1.3.1.1 | * | 10/06/2026 | 662 KB | EXE | AS6_HW_X20cAT2311.exe | |
| Açıklama |
V6.0 HW Upgrade (X20cAT2311) Revision information X20cAT2311 Version 1.3.1.1: ID: Firmware signature enables automatic verification of the authenticity on the target system The firmware package contains a digital signature that is automatically validated by Automation Runtime versions, which are supporting this feature. Thisensures that the installed firmware is unchanged and comes from a trusted source. Channel descriptionchanged: no Configuration description changed: yes Firmware changed: no Version 1.3.0.0: ID: Adaptations for Automation Studio 4.11 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.2.0.0: ID: Adaptations for Automation Studio 4.8 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.1.0.0: ID: 628030 Support X20cAT2311 Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 653325 Module documentation revised Data sheet V 3.20 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\62390_2.fw(52) |
|||||