DWL@DWL10000878009
| Sürüm | Dil | İşletim sistemi | Tarih | Boyut | Tip | İndirme |
|---|---|---|---|---|---|---|
| 1.2.2.1 | * | 10/06/2026 | 760 KB | EXE | AS6_HW_X20AO4635.exe | |
| Açıklama |
V6.0 HW Upgrade (X20AO4635) Revision information X20AO4635 Version 1.2.2.1: ID: Firmware signature enables automatic verification of the authenticity on the target system The firmware package contains a digital signature that is automatically validated by Automation Runtime versions, which are supporting this feature. Thisensures that the installed firmware is unchanged and comes from a trusted source. Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.2.0.0: ID: Adaptations for Automation Studio 4.11 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.1.0.0: ID: Adaptations for Automation Studio 4.8 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.0.3.0: ID: 463070 Synttax error in hwx corrected Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\43006_5.fw(7) Version 1.0.2.0: ID: 456875 Module documentation revised Datasheet V3.01 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\43006_5.fw(7) Version 1.0.1.0: ID: 402800 IO mapping revised The I/O map of AS4 was adaptedto I/O map of AS3. Channel description changed: Yes Configuration description changed: No Firmware changed: No Firmware: 1\43006_5.fw(7) Version 1.0.0.1: ID: 225400 Support for Fieldbusdesigner Channel description changed: No Configuration description changed:No Firmware changed: No Firmware: 1\43006_5.fw(7) Version 1.0.0.0: ID: 195310 Support of X20AO4635 Support of X20AO4635, first version Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\43006_5.fw(7) |
|||||