DWL@DWL10000878005
| Sürüm | Dil | İşletim sistemi | Tarih | Boyut | Tip | İndirme |
|---|---|---|---|---|---|---|
| 1.3.3.1 | * | 10/06/2026 | 863 KB | EXE | AS6_HW_X20AO2632.exe | |
| Açıklama |
V6.0 HW Upgrade (X20AO2632) Revision information X20AO2632 Version 1.3.3.1: ID: Firmware signature enables automatic verification of the authenticity on the target system The firmware package contains a digital signature that is automatically validated by Automation Runtime versions, which are supporting this feature. Thisensures that the installed firmware is unchanged and comes from a trusted source. Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.3.1.0: ID: 751035 Support new HW variant 30 Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\7076_3.fw(3), 1\7076_30.fw(110),1\7076_4.fw(5) Version 1.2.0.0: ID: Adaptations for Automation Studio 4.11 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.1.0.0: ID: Adaptations for Automation Studio 4.8 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.0.1.0: ID: 208740 Enhancement data points SDC support, modified channel LEDs New FW and HWC : Enhancement data pointsSDC support, modified channel LEDs Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\7076_3.fw(3), 1\7076_4.fw(5) Version 1.0.0.1: ID: 195255 Correction datapoint channels for Fieldbusdesigner Correction datapoint channels for Fieldbusdesigner Channel description changed: Yes Configuration description changed: No Firmware changed: No Firmware:1\7076_3.fw(3) |
|||||