DWL@DWL10000833708
| Sürüm | Dil | İşletim sistemi | Tarih | Boyut | Tip | İndirme |
|---|---|---|---|---|---|---|
| 1.7.0.2 | * | 10/06/2026 | 832 KB | EXE | AS6_HW_X20AI4622.exe | |
| Açıklama |
V6.0 HW Upgrade (X20AI4622) Revision information X20AI4622 Version 1.7.0.2: ID: Firmware signature enables automatic verification of the authenticity on the target system The firmware package contains a digital signature that is automatically validated by Automation Runtime versions, which are supporting this feature. Thisensures that the installed firmware is unchanged and comes from a trusted source. Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.7.0.1: ID: QCAS-3535 CVE-2025-43715: Installer is vulnerable to local privilege escalation The installation system NSIS used by B&R can allow local attackers toescalate their privileges. CVE-2025-43715, CVSS: 8.1 (High) CVSS:3.1/AV:L/AC:H/PR:N/UI:N/S:C/C:H/I:H/A:H Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.7.0.0: ID: TDYD-12002 Timing correction for HWVar11 Timing Correction: At HWVar11, a latency could occur in the transmission ofmeasured values, causing analog values to be output with a one-cycle delay onthe X2X bus. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\7082_1.fw(561), 1\7082_10.fw(130), 1\7082_11.fw(133), 1\7082_2.fw(545), 1\7082_5.fw(801) Version 1.6.0.0: ID: TDYD-8954 Support new hardware variant 11 Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\7082_1.fw(561), 1\7082_10.fw(130), 1\7082_11.fw(132), 1\7082_2.fw(545), 1\7082_5.fw(801) Version 1.5.0.0: ID: 775270 Correction of PR 20044. For compatibility, the filter must be default OFF at startup using fieldbusses without configuration. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 777210 Fieldbus related correction of current mode 0..20mA incompatibility to previous HW variant 5 modules Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\7082_1.fw(561), 1\7082_10.fw(130), 1\7082_2.fw(545), 1\7082_5.fw(801) Version 1.4.0.0: ID: 775270 Correction of PR 20044. For compatibility, the filter must be default OFF at startup using fieldbusses without configuration. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\7082_1.fw(561),1\7082_10.fw(120), 1\7082_2.fw(545), 1\7082_5.fw(801) Version 1.3.0.0: ID: 753355 Support new HW variant 10 Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\7082_1.fw(561), 1\7082_10.fw(113), 1\7082_2.fw(545), 1\7082_5.fw(801) Version 1.2.0.0: ID: Adaptations for Automation Studio 4.11 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.1.0.0: ID: Adaptations for Automation Studio 4.8 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.0.5.0: ID: 564390 Module documentation revised Data sheet V 3.23 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\7082_1.fw(561), 1\7082_2.fw(545), 1\7082_5.fw(801) Version 1.0.4.0: ID: 521735 Module documentation revised Data sheet V3.22.2 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\7082_1.fw(561), 1\7082_2.fw(545), 1\7082_5.fw(801) Version 1.0.3.0: ID: 456140 Documentation of filter function changed Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\7082_1.fw(561), 1\7082_2.fw(545), 1\7082_5.fw(801) Version 1.0.2.1: ID: 422570 Documentation Correction Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\7082_1.fw(561), 1\7082_2.fw(545), 1\7082_5.fw(801) Version 1.0.2.0: ID: 188890 Correction of wrong calculated values with 4-20mA setting Correction of wrong calculated values with 4-20mA setting Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\7082_1.fw(561), 1\7082_2.fw(545), 1\7082_5.fw(801) Version 1.0.1.0: ID: 164635 New FW V560 HW Var. 1 Support of upper-/lowerlimit register and 4-20 mA Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\7082_1.fw(560), 1\7082_2.fw(544), 1\7082_5.fw(800) |
|||||
| Sürüm | Dil | İşletim sistemi | Tarih | Boyut | Tip | İndirme |
| 1.7.0.1 | * | 08/18/2026 | 811 KB | EXE | AS6_HW_X20AI4622.exe | |
| Açıklama |
V6.0 HW Upgrade (X20AI4622) Revision information X20AI4622 Version 1.7.0.1: ID: QCAS-3535 CVE-2025-43715: Installer is vulnerable to local privilege escalation The installation system NSIS used by B&Rcan allow local attackers to escalate their privileges. CVE-2025-43715, CVSS: 8.1 (High) CVSS:3.1/AV:L/AC:H/PR:N/UI:N/S:C/C:H/I:H/A:H Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.7.0.0: ID: TDYD-12002 Timing correction for HWVar11 Timing Correction: At HWVar11, a latency could occur in the transmission ofmeasured values, causing analog values to be output with a one-cycle delay onthe X2X bus. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\7082_1.fw(561), 1\7082_10.fw(130), 1\7082_11.fw(133), 1\7082_2.fw(545), 1\7082_5.fw(801) Version 1.6.0.0: ID: TDYD-8954 Support new hardware variant 11 Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\7082_1.fw(561),1\7082_10.fw(130), 1\7082_11.fw(132), 1\7082_2.fw(545), 1\7082_5.fw(801) Version 1.5.0.0: ID: 775270 Correction of PR 20044. For compatibility, the filter must be default OFF at startup using fieldbusses without configuration. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 777210 Fieldbus related correction of current mode 0..20mA incompatibility to previous HWvariant 5 modules Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\7082_1.fw(561), 1\7082_10.fw(130), 1\7082_2.fw(545), 1\7082_5.fw(801) Version 1.4.0.0: ID: 775270 Correction of PR 20044. For compatibility, the filter must be default OFF at startup using fieldbusses without configuration. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\7082_1.fw(561), 1\7082_10.fw(120), 1\7082_2.fw(545), 1\7082_5.fw(801) Version 1.3.0.0: ID: 753355 Support new HW variant 10 Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\7082_1.fw(561), 1\7082_10.fw(113), 1\7082_2.fw(545), 1\7082_5.fw(801) Version 1.2.0.0: ID: Adaptations for Automation Studio 4.11 Channel description changed: no Configuration description changed:yes Firmware changed: no Version 1.1.0.0: ID: Adaptations for Automation Studio 4.8 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.0.5.0: ID: 564390 Module documentation revised Data sheetV 3.23 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\7082_1.fw(561), 1\7082_2.fw(545), 1\7082_5.fw(801) Version 1.0.4.0: ID: 521735 Module documentation revised Data sheet V3.22.2 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\7082_1.fw(561), 1\7082_2.fw(545), 1\7082_5.fw(801) Version 1.0.3.0: ID: 456140 Documentation of filter function changed Channel description changed: No Configuration description changed:No Firmware changed: No Firmware: 1\7082_1.fw(561), 1\7082_2.fw(545), 1\7082_5.fw(801) Version 1.0.2.1: ID: 422570 Documentation Correction Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\7082_1.fw(561), 1\7082_2.fw(545), 1\7082_5.fw(801) Version 1.0.2.0: ID: 188890 Correction of wrong calculated values with 4-20mA setting Correctionof wrong calculated values with 4-20mA setting Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\7082_1.fw(561), 1\7082_2.fw(545), 1\7082_5.fw(801) Version 1.0.1.0: ID: 164635 New FW V560 HW Var. 1 Support of upper-/lowerlimit register and 4-20 mA Channel description changed: No Configuration description changed: No Firmware changed: No Firmware:1\7082_1.fw(560), 1\7082_2.fw(544), 1\7082_5.fw(800) |
|||||
| Sürüm | Dil | İşletim sistemi | Tarih | Boyut | Tip | İndirme |
| 1.7.0.0 | * | 07/27/2026 | 811 KB | EXE | AS6_HW_X20AI4622.exe | |
| Açıklama |
V6.0 HW Upgrade (X20AI4622) Revision information X20AI4622 Version 1.7.0.0: ID: TDYD-12002 Timing correction for HWVar11 Timing Correction: At HWVar11, a latency could occur in the transmission ofmeasured values, causing analog values to be output with a one-cycle delay ontheX2X bus. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\7082_1.fw(561), 1\7082_10.fw(130), 1\7082_11.fw(133), 1\7082_2.fw(545), 1\7082_5.fw(801) Version 1.6.0.0: ID: TDYD-8954 Support new hardware variant 11 Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\7082_1.fw(561), 1\7082_10.fw(130), 1\7082_11.fw(132), 1\7082_2.fw(545), 1\7082_5.fw(801) Version 1.5.0.0: ID: 775270 Correction of PR 20044. For compatibility, the filter must be default OFF at startup using fieldbusses without configuration. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 777210 Fieldbus related correction of current mode 0..20mA incompatibility to previous HW variant 5 modules Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\7082_1.fw(561), 1\7082_10.fw(130), 1\7082_2.fw(545), 1\7082_5.fw(801) Version 1.4.0.0: ID: 775270 Correction of PR 20044. For compatibility, the filter must be default OFF at startup using fieldbusses without configuration. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\7082_1.fw(561), 1\7082_10.fw(120), 1\7082_2.fw(545), 1\7082_5.fw(801) Version 1.3.0.0: ID: 753355 Support new HW variant 10 Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\7082_1.fw(561), 1\7082_10.fw(113), 1\7082_2.fw(545), 1\7082_5.fw(801) Version 1.2.0.0: ID: Adaptations for Automation Studio 4.11 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.1.0.0: ID: Adaptations for AutomationStudio 4.8 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.0.5.0: ID: 564390 Module documentation revised Data sheet V 3.23 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\7082_1.fw(561), 1\7082_2.fw(545), 1\7082_5.fw(801) Version 1.0.4.0: ID: 521735 Module documentation revised Data sheet V3.22.2 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\7082_1.fw(561), 1\7082_2.fw(545), 1\7082_5.fw(801) Version 1.0.3.0: ID: 456140 Documentation of filter function changed Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\7082_1.fw(561), 1\7082_2.fw(545), 1\7082_5.fw(801) Version 1.0.2.1: ID: 422570 Documentation Correction Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\7082_1.fw(561), 1\7082_2.fw(545), 1\7082_5.fw(801) Version 1.0.2.0: ID: 188890 Correction of wrong calculated values with 4-20mA setting Correction of wrong calculated values with 4-20mA setting Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\7082_1.fw(561), 1\7082_2.fw(545), 1\7082_5.fw(801) Version 1.0.1.0: ID: 164635 New FW V560 HW Var. 1 Support of upper-/lowerlimit register and 4-20 mA Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\7082_1.fw(560), 1\7082_2.fw(544), 1\7082_5.fw(800) |
|||||
| Sürüm | Dil | İşletim sistemi | Tarih | Boyut | Tip | İndirme |
| 1.6.0.0 | * | 09/24/2025 | 1 MB | EXE | AS6_HW_X20AI4622.exe | |
| Açıklama |
V6.0 HW Upgrade (X20AI4622) Revision information X20AI4622 Version 1.6.0.0: ID: TDYD-8954 Support new hardware variant 11 Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\7082_1.fw(561), 1\7082_10.fw(130), 1\7082_11.fw(132), 1\7082_2.fw(545), 1\7082_5.fw(801) Version 1.5.0.0: ID: 775270 Correction of PR 20044. For compatibility, the filter must be default OFF at startup using fieldbusses without configuration. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 777210 Fieldbus related correction of current mode 0..20mA incompatibility to previous HW variant 5 modules Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\7082_1.fw(561), 1\7082_10.fw(130), 1\7082_2.fw(545), 1\7082_5.fw(801) Version 1.4.0.0: ID: 775270 Correction of PR 20044. For compatibility, the filter must be default OFF at startup using fieldbusses without configuration. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\7082_1.fw(561), 1\7082_10.fw(120), 1\7082_2.fw(545), 1\7082_5.fw(801) Version 1.3.0.0: ID: 753355 Support new HW variant 10 Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\7082_1.fw(561), 1\7082_10.fw(113), 1\7082_2.fw(545), 1\7082_5.fw(801) Version 1.2.0.0: ID: Adaptations for Automation Studio 4.11 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.1.0.0: ID: Adaptations for AutomationStudio 4.8 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.0.5.0: ID: 564390 Module documentation revised Data sheet V 3.23 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\7082_1.fw(561), 1\7082_2.fw(545), 1\7082_5.fw(801) Version 1.0.4.0: ID: 521735 Module documentation revised Data sheet V3.22.2 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\7082_1.fw(561), 1\7082_2.fw(545), 1\7082_5.fw(801) Version 1.0.3.0: ID: 456140 Documentation of filter function changed Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\7082_1.fw(561), 1\7082_2.fw(545), 1\7082_5.fw(801) Version 1.0.2.1: ID: 422570 Documentation Correction Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\7082_1.fw(561), 1\7082_2.fw(545), 1\7082_5.fw(801) Version 1.0.2.0: ID: 188890 Correction of wrong calculated values with 4-20mA setting Correction of wrong calculated values with 4-20mA setting Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\7082_1.fw(561), 1\7082_2.fw(545), 1\7082_5.fw(801) Version 1.0.1.0: ID: 164635 New FW V560 HW Var. 1 Support of upper-/lowerlimit register and 4-20 mA Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\7082_1.fw(560), 1\7082_2.fw(544), 1\7082_5.fw(800) |
|||||