DWL@DWL10000879199
| Sürüm | Dil | İşletim sistemi | Tarih | Boyut | Tip | İndirme |
|---|---|---|---|---|---|---|
| 1.4.0.1 | * | 10/13/2026 | 730 KB | EXE | AS6_HW_5ACPCI.XPNM-00.exe | |
| Açıklama |
V6.0 HW Upgrade (5ACPCI.XPNM-00) Revision information 5ACPCI.XPNM-00 Version 1.4.0.1: ID: Firmware signature enables automaticverification of the authenticity on thetarget system The firmware package contains a digital signature that is automatically validated by Automation Runtime versions, which are supporting this feature. Thisensures that the installed firmware is unchanged and comes from a trusted source. Channel description changed: no Configuration description changed: yes Firmwarechanged: no Version 1.4.0.0: ID: 775395 FDT/DTM Cycle Time change Change parameter name "Cycle time [µs]" to "Data exchange time (CPU-netX) [µs]" Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 775405 Upgraded field bus FW versions Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\45519a1.fw(8) Version 1.3.1.0: ID: 634830 Dynamic configuration The name of the generated netX module can be freely assigned in order to enable a dynamic configuration of netX modules in AR. Channel description changed: No Configuration description changed: Yes Firmware changed:No ID: 634835 Exchange in Automation Studio optimized The replacement of the module works now correctly. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\45519a1.fw(07) Version 1.3.0.0: ID: 574920 FW problem fixed Failure of Profinet/EthernetIP communication after several restarts Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\45519a1.fw(07) Version 1.2.0.2: ID: 377930 Added additional datapoints in theI/O Mapping New datapoints: ModuleOK, SerialNumber, ModuleID, HardwareVariant, FimrwareVersion Channel description changed: Yes Configuration description changed: No Firmware changed: No Firmware: 1\45519a1.fw(06) Version 1.2.0.1: ID: 369850 Correction in the hardware description file. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\45519a1.fw(06) Version 1.0.1.2: ID: 240475 Configuration of netX cycle time The cycle time for data exchange between CPU and netX can be configured now. Channel description changed: No Configuration description changed: Yes Firmware changed: Yes Firmware: 1\45519a1.fw(5), 1\45519_1.fw(1) |
|||||