DWL@DWL10000671659
| Sürüm | Dil | İşletim sistemi | Tarih | Boyut | Tip | İndirme |
|---|---|---|---|---|---|---|
| 1.2.0.681 | * | 08/10/2023 | 5 MB | EXE | AS4_HW_VSLL11Q20.67AP-000.exe | |
| Açıklama |
V4.7 HW Upgrade (VSLL11Q20.67AP-000) Revision information VSLL11Q20.67AP-000 Version 1.2.0.x: New FW114 Various optimizations Configuration extension: LEDTempDriftCorrection added New help Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Version 1.1.0.x: Various optimizations in temperature monitoring and the operating hours counter. Limited the maximum exposure time to 10msec. POWERLINK IP stack vulnerabilitiesfixed: * NUMBER:JACK improved ISN (TCP start sequence) generation (CVE-2020-27634). * Vulnerability in checksum calculation of TCP / UDP packets (CVE-2020-13987). * Vulnerability in the recovery of fragmented packets(CVE-2020-17438). Channel description changed: No Configuration description changed: No Firmware changed: Yes Version 1.0.0.x: Support VSLL* Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes |
|||||
| Sürüm | Dil | İşletim sistemi | Tarih | Boyut | Tip | İndirme |
| 1.1.0.433 | * | 06/10/2021 | 5 MB | EXE | AS4_HW_VSLL11Q20.67AP-000.exe | |
| Açıklama |
V4.7 HW Upgrade (VSLL11Q20.67AP-000) Revision information VSLL11Q20.67AP-000.xxxP-xxx Version 1.1.0.x: Various optimizations in temperature monitoring and the operating hours counter. Limited the maximum exposure time to 10msec. POWERLINK IP stack vulnerabilities fixed: * NUMBER:JACK improved ISN (TCP start sequence) generation (CVE-2020-27634). * Vulnerability in checksum calculation of TCP / UDP packets (CVE-2020-13987). * Vulnerability in the recovery of fragmented packets (CVE-2020-17438). Channel description changed: No Configuration description changed: No Firmware changed: Yes Version 1.0.0.x: Support VSLL* Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes |
|||||
| Sürüm | Dil | İşletim sistemi | Tarih | Boyut | Tip | İndirme |
| 1.0.0.360 | * | 01/22/2021 | 4 MB | EXE | AS4_HW_VSLL11Q20.67AP-000.exe | |
| Açıklama |
V4.7 HW Upgrade (VSLL11Q20.67AP-000) Revision information VSLL11Q20.67AP-000.xxxP-xxx Version 1.0.0.x: Support VSLL* Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes |
|||||