DWL@DWL10000468480
| Sürüm | Dil | İşletim sistemi | Tarih | Boyut | Tip | İndirme |
|---|---|---|---|---|---|---|
| 2.1.2.0 | * | 09/07/2022 | 471 KB | EXE | AS4_HW_5APC2100.BY48-000.exe | |
| Açıklama |
V4.1 HW Upgrade (5APC2100.BY48-000) Revision information 5APC2100.BY48-000 Version 2.1.2.0: ID: 752520 New MTCX version V01.25 New MTCX version V01.25 with following changes: - Support for new HW monitor types. - Internal changes/optimizations for the function test. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58819_0.fw(125) Version 2.1.1.0: ID: 732160 New MTCX version V01.22 New MTCX version V01.22 with following changes. - Optimization of the communication interface tothe local display (only applies to PPC2100). Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58819_0.fw(122) Version 2.1.0.0: ID: 667130 Extensions Hypervisor from AR A4.81 USB allocation between GPOS and RTOSalso possible on the Automation Panel. This requires that the appropriate hardware upgrades are used for all components (APC/PPC, AP, SDLx Receiver, SDLx Transmitter). Starting with AS 4.8 following HWX upgrades (or newer) are recommended for APC2100, mixed operation of the current and older HWX upgrades isnot recommended: APC2100 system unit: V2.1.0.0 Automation Panels: V2.0.0.0 AP5000 extension unit: V2.0.0.0 Automation Panel SDLx Receiver: V2.0.0.0 5ACCLI01.SDL0-000: V2.0.0.0 5ACCLI01.SDL3-000: V2.0.0.0 Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 667135 EPLAN Daten implemented Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\58819_0.fw(121) Version 2.0.4.0: ID: 639520 New MTCX version V01.21 New MTCX version V01.21 with following changes. - Bugfix: Sporadically, incorrect keycodes are generated by an internal panel keyboard of a customized Automation Panel. The key and LED matix is not affected by this behavior. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 643905 Soft reset support for hypervisortarget systems. From version AR 4.71 an independent reboot of AR and GPOS is possible. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\58819_0.fw(121) Version 2.0.3.0: ID: 626075 New MTCX version V01.14 New MTCX version V01.14 with following changes. - Optimized internal keyboard syncronization. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58819_0.fw(114) Version 2.0.2.0: ID: 621235 Bugfix for the ETHinternalinterface ModbusTCP and OPC UA are working now for the ETHinternal. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\58819_0.fw(113) Version 2.0.1.0: ID: 590985 New MTCX version V01.13 New MTCX version V01.13 with following changes. - Bugfix: Extension units for AP5000 are not recognized sporadically. - Enhancements for B&R Hypervisor. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58819_0.fw(113) Version 2.0.0.0: ID: 566580 Preperation to support the B&R Hypervisor The B&R Hypervisor is supported with Automation Studio version V4.4. Channel description changed: No Configuration description changed: Yes Firmware changed: No Version 1.2.5.0: ID: 571375 New MTCX version V01.11 New MTCX version V01.11 with following changes. - Support for B&R Hypervisor. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58819_0.fw(111) Version 1.2.4.0: ID: 537285 New MTCX version V01.10 New MTCX version V01.10 with following changes. - Support for 5ACCIF01.FSS0-000. - Support syncronization byte for BRADI interface over several OS systems. - Optimized RTC syncronization. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58819_0.fw(110) Version 1.2.3.0: ID: 497464 New MTCX version V01.08 New MTCX version V01.08 with following changes. - Support for 5APC2100.BY48-000 variant with AR N4.10 or B4.26. - Bugfix: customized 4-wire touch. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58819_0.fw(108) Version 1.2.2.0: ID: 469205 New MTCX version V01.07 New MTCX version V01.07 with following changes. - Support for customer spezific IF card. - Bugfix: Run Led was not cleared in standby mode. - Optimized SDL equalizer settings. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58819_0.fw(107) Version 1.2.1.0: ID: 456275 Corrected module picture for 5APC2100.BYxx-000 in system designer of AS Channel description changed: No Configuration description changed: No Firmware changed: No ID: 457870 New MTCX version V01.06 New MTCX version V01.06 with following changes: - Support for 5ACCIF01.ICAN-000. - Bugfix: AP800 display units are not recognized sporadically as SDL device at simultaneous PowerOn of the APC2100 and AP800. - Support for AP5000 Key Extensions. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58819_0.fw(106) Version 1.2.0.0: ID: 446960 Adaptions for AS4.2 and change ofthe minimum version The Panel PC 2100 and the Automation PC 2100 requireimmediately the minimumversion 4.1.5 of Automation Studio! Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\58819_0.fw(103) Version 1.1.2.0: ID: 435970 Bugfix for Modbus TCP with ARwin The APC2100 can be used as Modbus TCP master. Channel description changed: No Configuration description changed: No Firmware changed: No ID: 435995 Bugfix #2 for Modbus TCP with ARwin From ARwin version G4.10 on the APC2100 can be used as Modbus TCP slave. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\58819_0.fw(103) Version 1.1.0.1: ID: 429420 Support of terminal mode for the APC2100 To configure the APC2100 as a VC Windows terminal it is mandatory to use the Automation Studio in version 4.1.6 or 4.2.3. Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 433815 New MTCX FW V01.03 for APC2100/PPC2100 New MTCX FW V01.03 for APC2100/PPC2100 with following changes: - Support for Panels with external backlight LED driver (e.g.: AP1000). Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 434405 Configuration for VC Windows Terminal added Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\58819_0.fw(103) Version 1.0.2.0: ID: 424275 New MTCX FW V01.02 for APC2100/PPC2100 New MTCX FW V01.02 for APC2100/PPC2100 with following changes: - HW calibration changed for TS on PPC2100 to optimize production prozess (no impact for customer). - Power ON behaviour optimized for next generation AP1000 (especially for 7in model). - Bugfix: customized 4-wire touch. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58819_0.fw(102) Version 1.0.1.1: ID: 408385 Bugfix: CPU temperature in SDM Starting with AR C4.10 the correct value for the CPU temperature is shown in SDM. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\58819_0.fw(100) |
|||||
| Sürüm | Dil | İşletim sistemi | Tarih | Boyut | Tip | İndirme |
| 2.1.1.0 | * | 08/24/2021 | 471 KB | EXE | AS4_HW_5APC2100.BY48-000.exe | |
| Açıklama |
V4.1 HW Upgrade (5APC2100.BY48-000) Revision information 5APC2100.BY48-000.BY22-000 Version 2.1.1.0: ID: 732160 New MTCX version V01.22 New MTCX version V01.22 with following changes. - Optimization of the communication interface to the local display (only applies to PPC2100). Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58819_0.fw(122) Version 2.1.0.0: ID: 667130 Extensions Hypervisor from AR A4.81 USB allocation between GPOS and RTOS also possible on the Automation Panel.This requires that the appropriate hardware upgrades are used for all components (APC/PPC, AP, SDLx Receiver, SDLx Transmitter). Starting with AS 4.8 following HWX upgrades (or newer) are recommended for APC2100, mixed operation of the current and older HWX upgrades is not recommended: APC2100 system unit: V2.1.0.0 Automation Panels: V2.0.0.0 AP5000 extension unit: V2.0.0.0 Automation Panel SDLx Receiver: V2.0.0.0 5ACCLI01.SDL0-000: V2.0.0.0 5ACCLI01.SDL3-000: V2.0.0.0 Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 667135 EPLAN Daten implemented Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\58819_0.fw(121) Version 2.0.4.0: ID: 639520 New MTCX version V01.21 New MTCX version V01.21 with following changes. - Bugfix: Sporadically, incorrect key codes are generated by an internal panel keyboard of a customized Automation Panel. The key and LED matix is not affected by this behavior. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 643905 Soft reset support for hypervisor target systems. From version AR 4.71 an independent reboot of AR and GPOS is possible. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\58819_0.fw(121) Version 2.0.3.0: ID: 626075 New MTCX version V01.14 New MTCX version V01.14 with following changes. - Optimized internal keyboard syncronization. Channel descriptionchanged: No Configuration description changed: No Firmware changed:Yes Firmware: 1\58819_0.fw(114) Version 2.0.2.0: ID: 621235 Bugfix for the ETHinternal interface ModbusTCP and OPC UA are working now for the ETHinternal. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\58819_0.fw(113) Version 2.0.1.0: ID: 590985 New MTCX version V01.13 New MTCX version V01.13 with following changes. - Bugfix: Extension units for AP5000 are not recognized sporadically. - Enhancements for B&R Hypervisor. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58819_0.fw(113) Version 2.0.0.0: ID: 566580 Preperation to support theB&R Hypervisor The B&R Hypervisor is supported with Automation Studio version V4.4. Channel description changed: No Configuration description changed: Yes Firmware changed: No Version 1.2.5.0: ID: 571375 New MTCX version V01.11 New MTCX version V01.11 with following changes. - Support for B&R Hypervisor. Channel description changed:No Configuration description changed: No Firmware changed: Yes Firmware: 1\58819_0.fw(111) Version 1.2.4.0: ID: 537285 New MTCX version V01.10 New MTCX version V01.10 with following changes. - Support for 5ACCIF01.FSS0-000. - Support syncronization byte for BRADI interface over several OS systems. - Optimized RTC syncronization. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58819_0.fw(110) Version 1.2.3.0: ID: 497464 New MTCX version V01.08 New MTCX version V01.08 with following changes. - Support for 5APC2100.BY48-000 variant with ARN4.10 or B4.26. - Bugfix: customized 4-wire touch. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58819_0.fw(108) Version 1.2.2.0: ID: 469205 New MTCX version V01.07 New MTCX version V01.07 with followingchanges. - Support for customer spezific IF card. - Bugfix: Run Led was not cleared in standby mode. - Optimized SDL equalizer settings. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58819_0.fw(107) Version 1.2.1.0: ID: 456275 Corrected module picture for 5APC2100.BYxx-000 in system designer of AS Channel description changed: No Configuration description changed: No Firmware changed: No ID: 457870 New MTCX version V01.06 New MTCX version V01.06 with following changes: -Support for 5ACCIF01.ICAN-000. - Bugfix: AP800 display units are not recognized sporadically as SDL device at simultaneous PowerOn of the APC2100 and AP800. - Support for AP5000 Key Extensions. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58819_0.fw(106) Version 1.2.0.0: ID: 446960 Adaptions for AS4.2 and change of the minimum version The Panel PC 2100and the Automation PC 2100 require immediately the minimumversion 4.1.5 of Automation Studio! Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\58819_0.fw(103) Version 1.1.2.0: ID: 435970 Bugfix for Modbus TCP with ARwin The APC2100 can be used as Modbus TCP master. Channel description changed: No Configuration description changed: No Firmware changed: No ID: 435995 Bugfix #2 for Modbus TCP with ARwin From ARwin version G4.10 on the APC2100 can be used as Modbus TCP slave. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\58819_0.fw(103) Version 1.1.0.1: ID: 429420 Support of terminal mode for the APC2100 To configure the APC2100 as a VC Windows terminal it is mandatory to use the Automation Studio in version 4.1.6 or 4.2.3. Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 433815 New MTCX FW V01.03 for APC2100/PPC2100 New MTCX FW V01.03 for APC2100/PPC2100 with following changes: - Support for Panels with external backlight LED driver (e.g.: AP1000). Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 434405 Configuration for VC Windows Terminal added Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\58819_0.fw(103) Version 1.0.2.0: ID: 424275 New MTCX FW V01.02 for APC2100/PPC2100 New MTCX FW V01.02 for APC2100/PPC2100 with following changes: - HW calibration changed for TS onPPC2100 to optimize production prozess (noimpact for customer). - Power ON behaviour optimized for next generation AP1000 (especially for 7in model). - Bugfix: customized 4-wire touch. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58819_0.fw(102) Version 1.0.1.1: ID: 408385 Bugfix: CPU temperature in SDM Starting with AR C4.10 the correct value for theCPU temperature is shown inSDM. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\58819_0.fw(100) |
|||||
| Sürüm | Dil | İşletim sistemi | Tarih | Boyut | Tip | İndirme |
| 2.1.0.0 | * | 04/08/2020 | 466 KB | EXE | AS4_HW_5APC2100.BY48-000.exe | |
| Açıklama |
V4.1 HW Upgrade (5APC2100.BY48-000) Revision information 5APC2100.BY22-000 Version 2.1.0.0: ID: 667130 Extensions Hypervisor from AR A4.81 USB allocation between GPOS and RTOS also possible on the Automation Panel.This requires that the appropriate hardware upgrades are used for all components (APC/PPC, AP, SDLx Receiver, SDLx Transmitter). Starting with AS 4.8 following HWX upgrades (or newer) are recommended for APC2100, mixed operation of the current and older HWX upgrades is not recommended: APC2100 system unit: V2.1.0.0 Automation Panels: V2.0.0.0 AP5000 extension unit: V2.0.0.0 Automation Panel SDLx Receiver: V2.0.0.0 5ACCLI01.SDL0-000: V2.0.0.0 5ACCLI01.SDL3-000: V2.0.0.0 Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 667135 EPLAN Daten implemented Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\58819_0.fw(121) Version 2.0.4.0: ID:639520 New MTCX version V01.21 New MTCX version V01.21 with following changes. - Bugfix: Sporadically, incorrect key codes are generated by an internal panel keyboard of a customized Automation Panel. The key and LED matix is not affected by this behavior. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 643905 Soft reset support for hypervisor target systems. From version AR 4.71 an independent reboot of AR and GPOS is possible. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\58819_0.fw(121) Version 2.0.3.0: ID: 626075 New MTCX version V01.14 New MTCX version V01.14 with following changes. - Optimized internal keyboard syncronization. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58819_0.fw(114) Version 2.0.2.0: ID: 621235 Bugfix for the ETHinternal interface ModbusTCPand OPC UA are working now for the ETHinternal. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\58819_0.fw(113) Version 2.0.1.0: ID: 590985 New MTCX version V01.13 New MTCX version V01.13 with following changes. - Bugfix: Extension units for AP5000 are not recognized sporadically. - Enhancements for B&R Hypervisor. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58819_0.fw(113) Version 2.0.0.0: ID: 566580 Preperation to support the B&R Hypervisor The B&R Hypervisor is supported with Automation Studio version V4.4. Channel description changed: No Configuration description changed: Yes Firmware changed: No Version 1.2.5.0: ID: 571375 New MTCX version V01.11 New MTCX version V01.11 with following changes. - Support for B&R Hypervisor. Channel description changed: No Configuration description changed: No Firmwarechanged: Yes Firmware: 1\58819_0.fw(111) Version 1.2.4.0: ID: 537285 New MTCX version V01.10 New MTCX version V01.10 with following changes. - Support for 5ACCIF01.FSS0-000. - Support syncronization byte for BRADI interface over several OS systems. - Optimized RTC syncronization. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58819_0.fw(110) Version 1.2.3.0: ID: 497464 New MTCX version V01.08 NewMTCX version V01.08 with following changes. - Support for 5APC2100.BY48-000 variant with AR N4.10 or B4.26. - Bugfix: customized 4-wire touch. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58819_0.fw(108) Version 1.2.2.0: ID: 469205 New MTCX version V01.07 New MTCX version V01.07 with following changes. - Support for customer spezific IF card. -Bugfix: Run Led was not cleared in standby mode. - Optimized SDL equalizer settings. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58819_0.fw(107) Version 1.2.1.0: ID: 456275 Corrected module picture for 5APC2100.BYxx-000 in system designer of AS Channel description changed: No Configuration description changed: No Firmware changed: No ID: 457870 New MTCX version V01.06 New MTCX version V01.06 with following changes: - Support for 5ACCIF01.ICAN-000. - Bugfix: AP800 display units are not recognized sporadically as SDL device at simultaneous PowerOn ofthe APC2100 and AP800. - Support for AP5000 Key Extensions. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58819_0.fw(106) Version 1.2.0.0: ID: 446960 Adaptions for AS4.2 and change of the minimum version The Panel PC 2100 and the Automation PC 2100 require immediately the minimum version 4.1.5 of Automation Studio! Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\58819_0.fw(103) Version 1.1.2.0: ID: 435970 Bugfix for Modbus TCP with ARwin The APC2100 can be used as Modbus TCP master. Channel description changed: No Configuration description changed: No Firmware changed: No ID: 435995 Bugfix #2 for Modbus TCP with ARwin From ARwin version G4.10 on the APC2100 can be used as Modbus TCPslave. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\58819_0.fw(103) Version 1.1.0.1: ID: 429420 Support of terminal mode for the APC2100 To configure the APC2100 as a VC Windows terminal it is mandatory to use the Automation Studio in version 4.1.6 or 4.2.3. Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 433815 New MTCX FW V01.03 for APC2100/PPC2100 New MTCX FW V01.03 for APC2100/PPC2100 with following changes: - Support for Panels with external backlight LED driver (e.g.: AP1000). Channel descriptionchanged: No Configuration description changed: No Firmware changed:Yes ID: 434405 Configuration for VC Windows Terminal added Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\58819_0.fw(103) Version 1.0.2.0: ID: 424275 New MTCX FW V01.02 for APC2100/PPC2100 New MTCX FW V01.02 for APC2100/PPC2100 with following changes: - HW calibrationchanged for TS on PPC2100 to optimize production prozess (noimpact for customer). - Power ON behaviour optimized for next generation AP1000 (especially for 7in model). - Bugfix: customized 4-wire touch. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58819_0.fw(102) Version 1.0.1.1: ID: 408385 Bugfix: CPU temperature in SDM Starting with AR C4.10 the correct value for the CPU temperature is shown in SDM. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\58819_0.fw(100) |
|||||
| Sürüm | Dil | İşletim sistemi | Tarih | Boyut | Tip | İndirme |
| 2.0.4.0 | * | 06/03/2019 | 549 KB | EXE | AS4_HW_5APC2100.BY48-000.exe | |
| Açıklama |
V4.1 HW Upgrade (5APC2100.BY48-000) Revision information 5APC2100.BY22-000 Version 2.0.4.0: ID: 639520 New MTCX version V01.21 New MTCX version V01.21 with following changes. - Bugfix: Sporadically, incorrect key codes are generated by an internal panel keyboard of a customized Automation Panel. The key and LED matix is not affected by this behavior. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 643905 Soft reset support for hypervisor target systems. From version AR 4.71 an independent reboot of AR and GPOS is possible. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\58819_0.fw(121) Version 2.0.3.0: ID: 626075 New MTCX version V01.14 New MTCX version V01.14 with following changes. - Optimizedinternal keyboard syncronization. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware:1\58819_0.fw(114) Version 2.0.2.0: ID: 621235 Bugfix forthe ETHinternal interface ModbusTCP and OPC UA are working now for the ETHinternal. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\58819_0.fw(113) Version 2.0.1.0: ID: 590985 New MTCX version V01.13 New MTCX version V01.13 with following changes. - Bugfix: Extension units for AP5000 are not recognized sporadically. - Enhancements for B&R Hypervisor. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58819_0.fw(113) Version 2.0.0.0: ID: 566580 Preperation to support the B&R Hypervisor The B&R Hypervisor is supported with Automation Studio version V4.4. Channel description changed: No Configuration description changed: Yes Firmware changed: No Version 1.2.5.0: ID: 571375 New MTCX version V01.11 New MTCX version V01.11 with following changes. - Support for B&R Hypervisor. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58819_0.fw(111) Version 1.2.4.0: ID: 537285 New MTCX version V01.10 New MTCX version V01.10 with following changes. - Support for 5ACCIF01.FSS0-000. - Support syncronization byte for BRADI interface over several OS systems. - Optimized RTC syncronization. Channel descriptionchanged: No Configuration description changed: No Firmware changed:Yes Firmware: 1\58819_0.fw(110) Version 1.2.3.0: ID: 497464 New MTCX version V01.08 New MTCX version V01.08 with following changes. - Support for 5APC2100.BY48-000 variant with AR N4.10 or B4.26. - Bugfix: customized 4-wire touch. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58819_0.fw(108) Version 1.2.2.0: ID: 469205 New MTCXversion V01.07 New MTCX version V01.07 with following changes. - Support for customer spezific IF card. - Bugfix: Run Led was not cleared in standby mode. - Optimized SDL equalizer settings. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58819_0.fw(107) Version 1.2.1.0: ID: 456275 Corrected module picture for 5APC2100.BYxx-000 in system designer of AS Channel description changed: No Configuration description changed:No Firmware changed: No ID: 457870 New MTCX version V01.06 New MTCX version V01.06 with following changes: - Support for 5ACCIF01.ICAN-000. - Bugfix: AP800 display units are not recognized sporadicallyas SDL device at simultaneous PowerOn of the APC2100 and AP800. - Supportfor AP5000 Key Extensions. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58819_0.fw(106) Version 1.2.0.0: ID: 446960 Adaptions for AS4.2 and change of the minimum version The Panel PC 2100 and the AutomationPC 2100 require immediately the minimumversion 4.1.5 of Automation Studio! Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\58819_0.fw(103) Version 1.1.2.0: ID: 435970 Bugfix for Modbus TCP with ARwin The APC2100 can be used as Modbus TCP master. Channel description changed: No Configuration description changed: No Firmware changed: No ID:435995 Bugfix #2 for Modbus TCP with ARwin From ARwin version G4.10on the APC2100 can be used as Modbus TCP slave. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\58819_0.fw(103) Version 1.1.0.1: ID: 429420 Support of terminal mode for the APC2100 To configure the APC2100 as aVC Windows terminal it is mandatory to use theAutomation Studio in version 4.1.6 or 4.2.3. Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 433815 New MTCX FW V01.03 for APC2100/PPC2100 New MTCX FW V01.03 for APC2100/PPC2100 withfollowing changes: - Support for Panels with external backlight LED driver(e.g.: AP1000). Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 434405 Configuration for VC Windows Terminal added Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\58819_0.fw(103) Version 1.0.2.0: ID: 424275 New MTCXFW V01.02 for APC2100/PPC2100 New MTCX FW V01.02 for APC2100/PPC2100 with following changes: - HW calibration changed for TS on PPC2100 to optimize production prozess (no impact for customer). - Power ON behaviour optimized for next generation AP1000 (especially for 7in model). - Bugfix: customized 4-wire touch. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58819_0.fw(102) Version 1.0.1.1: ID: 408385 Bugfix: CPU temperature in SDM Starting with AR C4.10 the correct value for the CPU temperature isshown inSDM. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\58819_0.fw(100) |
|||||
| Sürüm | Dil | İşletim sistemi | Tarih | Boyut | Tip | İndirme |
| 2.0.3.0 | * | 02/13/2019 | 546 KB | EXE | AS4_HW_5APC2100.BY48-000.exe | |
| Açıklama |
V4.1 HW Upgrade (5APC2100.BY48-000) Revision information 5APC2100.BY22-000 Version 2.0.3.0: ID: 626075 New MTCX version V01.14 New MTCX version V01.14 with following changes. - Optimized internal keyboard syncronization. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58819_0.fw(114) Version 2.0.2.0: ID: 621235 Bugfix for the ETHinternal interface ModbusTCP and OPC UA are working now for the ETHinternal. Channel description changed: No Configuration description changed:No Firmware changed: No Firmware: 1\58819_0.fw(113) Version 2.0.1.0: ID: 590985 New MTCX version V01.13 New MTCX version V01.13 with following changes. - Bugfix: Extension units for AP5000 are not recognized sporadically. - Enhancements for B&R Hypervisor. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58819_0.fw(113) Version 2.0.0.0: ID: 566580 Preperation to support the B&R Hypervisor The B&R Hypervisor is supported with Automation Studio version V4.4. Channel description changed: No Configuration description changed: Yes Firmware changed: No Version 1.2.5.0: ID: 571375 New MTCX version V01.11 New MTCX version V01.11 with following changes. - Support for B&R Hypervisor. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58819_0.fw(111) Version 1.2.4.0: ID: 537285 New MTCX version V01.10 New MTCX version V01.10 with following changes. - Support for 5ACCIF01.FSS0-000. - Support syncronization byte for BRADI interface over several OS systems. - Optimized RTC syncronization. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58819_0.fw(110) Version 1.2.3.0: ID: 497464 New MTCX version V01.08 New MTCX version V01.08 with following changes. - Support for 5APC2100.BY48-000 variant with AR N4.10 or B4.26. - Bugfix: customized 4-wire touch. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58819_0.fw(108) Version 1.2.2.0: ID: 469205 New MTCX version V01.07 New MTCX version V01.07 with following changes. - Support for customer spezific IF card. - Bugfix: Run Led was not cleared in standby mode. - Optimized SDL equalizer settings. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58819_0.fw(107) Version 1.2.1.0: ID: 456275 Corrected module picture for 5APC2100.BYxx-000 in system designer of AS Channel description changed: No Configuration description changed: No Firmware changed: No ID: 457870 New MTCX version V01.06 New MTCX version V01.06 with following changes: - Support for 5ACCIF01.ICAN-000. - Bugfix: AP800 display units are not recognized sporadically as SDL device at simultaneous PowerOn of the APC2100 and AP800. - Support for AP5000 Key Extensions. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58819_0.fw(106) Version 1.2.0.0: ID: 446960 Adaptions for AS4.2 and change of the minimum version The Panel PC 2100 and the Automation PC 2100 require immediately the minimum version 4.1.5 of Automation Studio! Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\58819_0.fw(103) Version 1.1.2.0: ID: 435970 Bugfix for Modbus TCP with ARwin The APC2100 can beused as Modbus TCP master. Channel description changed: No Configuration description changed: No Firmware changed: No ID: 435995 Bugfix #2 for Modbus TCP with ARwin From ARwin version G4.10 on the APC2100 can be used as Modbus TCP slave. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\58819_0.fw(103) Version 1.1.0.1: ID: 429420 Supportof terminal mode for the APC2100 To configure the APC2100 as a VC Windows terminal it is mandatory to use the Automation Studio in version 4.1.6 or 4.2.3. Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 433815 New MTCX FW V01.03 for APC2100/PPC2100 New MTCX FW V01.03 for APC2100/PPC2100 with followingchanges: - Support for Panels with external backlight LED driver (e.g.: AP1000). Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 434405 Configuration forVC Windows Terminal added Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\58819_0.fw(103) Version 1.0.2.0: ID: 424275 New MTCX FW V01.02for APC2100/PPC2100 New MTCX FW V01.02 for APC2100/PPC2100 with following changes: - HW calibration changed for TS on PPC2100 to optimize production prozess (no impact for customer). - Power ON behaviour optimized for next generation AP1000 (especially for 7in model). - Bugfix: customized 4-wire touch. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58819_0.fw(102) Version 1.0.1.1: ID: 408385 Bugfix: CPU temperature in SDM Starting with AR C4.10 the correct value for the CPU temperature is shown in SDM. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\58819_0.fw(100) |
|||||
| Sürüm | Dil | İşletim sistemi | Tarih | Boyut | Tip | İndirme |
| 2.0.1.0 | * | 05/14/2018 | 539 KB | EXE | AS4_HW_5APC2100.BY48-000.exe | |
| Açıklama |
V4.1 HW Upgrade (5APC2100.BY48-000) Revision information 5APC2100.BY22-000 Version 2.0.1.0: ID: 590985 New MTCX version V01.13 New MTCX version V01.13 with following changes. - Bugfix: Extension units for AP5000 are not recognized sporadically. - Enhancements for B&R Hypervisor. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58819_0.fw(113) Version 2.0.0.0: ID: 566580 Preperation to support the B&R Hypervisor The B&R Hypervisor is supported with Automation Studio version V4.4. Channel description changed: No Configuration description changed: No Firmware changed: No Version 1.2.5.0: ID: 571375 New MTCX version V01.11 New MTCX version V01.11 with following changes. - Support for B&R Hypervisor. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware:1\58819_0.fw(111) Version 1.2.4.0: ID: 537285 New MTCX version V01.10 New MTCX version V01.10 with following changes. - Support for 5ACCIF01.FSS0-000. - Support syncronization byte for BRADI interface over several OS systems. - Optimized RTC syncronization. Channel description changed: No Configuration description changed: No Firmwarechanged: Yes Firmware: 1\58819_0.fw(110) Version 1.2.3.0: ID: 497464 New MTCX version V01.08 New MTCX version V01.08 with following changes. - Support for 5APC2100.BY48-000 variant with AR N4.10 or B4.26. - Bugfix: customized 4-wire touch. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58819_0.fw(108) Version 1.2.2.0: ID: 469205 New MTCX version V01.07 New MTCX version V01.07 with following changes. - Support for customer spezific IF card. - Bugfix: Run Led was not cleared in standby mode. - Optimized SDL equalizer settings. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58819_0.fw(107) Version 1.2.1.0: ID: 456275 Corrected module picture for 5APC2100.BYxx-000 in system designer of AS Channel description changed: No Configuration descriptionchanged: No Firmware changed: No ID: 457870 New MTCX version V01.06 New MTCX version V01.06 with following changes: - Support for 5ACCIF01.ICAN-000. - Bugfix: AP800 display units are not recognized sporadically as SDL device at simultaneous PowerOn of the APC2100 and AP800. - Support for AP5000 Key Extensions. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58819_0.fw(106) Version 1.2.0.0: ID: 446960 Adaptions for AS4.2 and change of the minimum version The Panel PC 2100 and the Automation PC 2100 require immediately the minimum version 4.1.5 of Automation Studio! Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\58819_0.fw(103) Version 1.1.2.0: ID: 435970 Bugfix for Modbus TCP with ARwin The APC2100 can be used as Modbus TCP master. Channel description changed: No Configuration description changed: No Firmware changed: No ID: 435995 Bugfix #2 for Modbus TCP with ARwin From ARwin version G4.10 on the APC2100 can be used as Modbus TCP slave. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\58819_0.fw(103) Version 1.1.0.1: ID: 429420 Support of terminal mode for the APC2100 To configure the APC2100 as a VC Windows terminal it is mandatory to use the Automation Studio in version 4.1.6 or 4.2.3. Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 433815 New MTCX FW V01.03 for APC2100/PPC2100 New MTCX FW V01.03 for APC2100/PPC2100 with following changes: - Support for Panels with external backlight LED driver (e.g.: AP1000). Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 434405 Configuration for VC Windows Terminal added Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\58819_0.fw(103) Version 1.0.2.0: ID: 424275 New MTCX FW V01.02 for APC2100/PPC2100 New MTCX FW V01.02 for APC2100/PPC2100 with following changes: - HW calibration changed for TS on PPC2100 to optimize production prozess (no impact for customer). - Power ON behaviour optimized for next generation AP1000 (especially for 7in model). - Bugfix: customized 4-wire touch. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58819_0.fw(102) Version 1.0.1.1: ID: 408385 Bugfix: CPU temperature in SDM Starting with AR C4.10 the correct value for the CPU temperature is shown in SDM. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\58819_0.fw(100) |
|||||
| Sürüm | Dil | İşletim sistemi | Tarih | Boyut | Tip | İndirme |
| 1.2.5.0 | * | 12/20/2017 | 537 KB | EXE | AS4_HW_5APC2100.BY48-000.exe | |
| Açıklama |
V4.1 HW Upgrade (5APC2100.BY48-000) Revision information 5APC2100.BY01-000 Version 1.2.5.0: ID: 571375 New MTCX version V01.11 New MTCX version V01.11 with following changes. - Support for B&R Hypervisor. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58817_0.fw(111) Version 1.2.4.0: ID: 537285 New MTCX version V01.10 New MTCX version V01.10 with following changes. - Support for 5ACCIF01.FSS0-000. - Support syncronization byte for BRADI interface over several OS systems. - Optimized RTC syncronization. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58817_0.fw(110) Version 1.2.3.0: ID: 497464 New MTCXversion V01.08 New MTCX version V01.08 with following changes. - Support for 5APC2100.BY48-000 variant with AR N4.10 or B4.26. - Bugfix: customized 4-wire touch. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58817_0.fw(108) Version 1.2.2.0: ID: 469205 New MTCX version V01.07 New MTCX version V01.07 with following changes. - Support for customerspezific IF card. - Bugfix: Run Led was not cleared in standby mode. - Optimized SDL equalizer settings. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58817_0.fw(107) Version 1.2.1.0: ID: 456275 Correctedmodule picture for 5APC2100.BYxx-000 in system designer of AS Channel description changed: No Configuration description changed: No Firmwarechanged: No ID: 457870 New MTCX version V01.06 New MTCX version V01.06 with following changes: - Support for 5ACCIF01.ICAN-000. - Bugfix: AP800 display units are not recognized sporadically as SDL device atsimultaneous PowerOn of the APC2100 and AP800. - Support for AP5000 Key Extensions. Channel description changed: No Configuration descriptionchanged: No Firmware changed: Yes Firmware: 1\58817_0.fw(106) Version 1.2.0.0: ID: 446950 Adaptions for AS4.2 and change of the minimum version The Panel PC 2100 and the Automation PC 2100 require immediately the minimum version 4.1.5 of Automation Studio! Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\58817_0.fw(103) Version 1.1.2.0: ID: 435960 Bugfix for Modbus TCP with ARwin The APC2100 can be used as Modbus TCP master. Channel description changed: No Configuration description changed: No Firmware changed: No ID: 435985 Bugfix #2 for Modbus TCP with ARwin From ARwin version G4.10 on the APC2100 can be used as Modbus TCP slave. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\58817_0.fw(103) Version 1.1.0.1: ID: 429410 Support of terminal mode for the APC2100 To configure the APC2100 as a VC Windows terminal it is mandatory to use the Automation Studio in version 4.1.6 or 4.2.3. Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 433830 New MTCX FW V01.03 for APC2100/PPC2100 New MTCX FW V01.03 for APC2100/PPC2100 with following changes: - Support for Panels with external backlight LED driver (e.g.: AP1000). Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 434395 Configuration for VC Windows Terminal added Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\58817_0.fw(103) Version 1.0.2.0: ID: 424265 New MTCX FW V01.02 for APC2100/PPC2100 New MTCX FW V01.02 for APC2100/PPC2100 with following changes: - HW calibration changed for TS on PPC2100 to optimize production prozess (no impact for customer). - Power ON behaviour optimized for next generation AP1000 (especially for 7in model). - Bugfix: customized 4-wire touch. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58817_0.fw(102) Version 1.0.1.1: ID: 408375 Bugfix: CPU temperature in SDM Starting with AR C4.10 the correct value for the CPU temperature is shown in SDM. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\58817_0.fw(100) |
|||||