DWL@DWL10000285162
| Sürüm | Dil | İşletim sistemi | Tarih | Boyut | Tip | İndirme |
|---|---|---|---|---|---|---|
| 1.9.2.0 | * | 11/20/2023 | 2 MB | EXE | AS4_HW_X20IF2181-2.exe | |
| Açıklama |
V4.0 HW Upgrade (X20IF2181-2) Revision information X20IF2181-2 Version 1.9.2.0: ID: 705165 Not possible to use both connectors on X20IF2181-2 when is used as Ethernetdevice Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\50099_0.pci(59148), 1\50099_1.pci(59138), 1\50099a0.epl(231), 1\50099a1.epl(231) Version 1.9.0.0: ID: Adaptations for Automation Studio 4.11 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.8.0.0: ID: 693960 POWERLINK: Operating mode "Ethernet" If a POWERLINKinterface was operated in operating mode "Ethernet" and connected to a POWERLINK network in this mode, the interface could fail. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\50099_0.pci(59148), 1\50099_1.pci(59138), 1\50099a0.epl(231), 1\50099a1.epl(231) Version 1.7.1.0: ID: 698355 Support for automatic DNA configuration from AS 4.9.1 Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\50099_0.pci(58636), 1\50099_1.pci(58625), 1\50099a0.epl(229), 1\50099a1.epl(229) Version 1.7.0.0: ID: 676435 Support HW-variant 1 Channel description changed: No Configuration descriptionchanged: No Firmware changed: Yes Firmware: 1\50099_0.pci(58636), 1\50099_1.pci(58625), 1\50099a0.epl(229), 1\50099a1.epl(229) Version 1.6.0.0: ID: 675020 CPURED: Bus controller shows ModuleOK = FALSE during CPU redundancy switchover Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\50099_0.pci(58636), 1\50099a0.epl(229) Version 1.5.0.0: ID: 603760 / Support ID: 400253132 Controller redundancy and ring redundancy: When using controller redundancy and ring redundancy, the redundancy switchover or the opening or closing of the ring could lead to the failure of CNs, especially with larger network expansions. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 629330 Module documentation revised Data sheet V1.15 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\50099_0.pci(58124), 1\50099a0.epl(227) Version 1.4.0.0: ID: 573700 Support HW-Revision DO Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\50099_0.pci(56586), 1\50099a0.epl(221) Version 1.3.3.0: ID: 542405 / Support ID: 400204420 POWERLINK V2: no asynchronous frames in mode NMT PRE_OPERATIONAL_1 Because of a timing problem in the firmware it could happen that no asynchronous frames were sent in the mode PRE_OPERATIONAL_1 Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\50099_0.pci(56330), 1\50099a0.epl(220) Version 1.3.2.0: ID: 516685 Controller redundancy + ring redundancy: When the ring is broken, the "Switchover level" changes to "Major bump switchover possible". Automation Runtime version >= C4.26 or A4.33 is also needed for this. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\50099_0.pci(56074), 1\50099a0.epl(219) Version 1.3.1.0: ID: 489720 Controller – Redundanz + Ringredundanz: The combination of Controller – Redundanz + Ringredundanz with change of the ring state could lead to fail of CN´s Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 501000 Module documentation revised Data sheet V1.13 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 503435 X20-Compact-S support Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\50099_0.pci(55818), 1\50099a0.epl(218) Version 1.2.1.0: ID: 454445 Controller redundancy:POWERLINK cycle time violation caused by configured but unconnected controlled nodes during redundancy switchover Channel description changed: No Configuration description changed: No Firmware changed: Yes ID:457680 IP packets with multicast addresses not received by POWERLINK interface (problem only occurs with Automation Runtime versions <A4.23) Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\50099_0.pci(54791), 1\50099a0.epl(214) Version 1.2.0.0: ID: 444980 Support Bonding feature Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\50099_0.pci(54023), 1\50099a0.epl(211) Version 1.0.1.0: ID: 348342 / Support ID: 400127489 "controlled node" mode: Cross-communication wasn't working. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\50099_0.pci(52998), 1\50099a0.epl(207) Version 1.0.0.1: ID: 263045 First version. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\50099_0.pci(52227), 1\50099a0.epl(204) |
|||||
| Sürüm | Dil | İşletim sistemi | Tarih | Boyut | Tip | İndirme |
| 1.9.0.0 | * | 07/23/2021 | 1 MB | EXE | AS4_HW_X20IF2181-2.exe | |
| Açıklama |
V4.0 HW Upgrade (X20IF2181-2) Revision information X20IF2181-2 Version 1.9.0.0: ID: Adaptations for Automation Studio 4.11 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.8.0.0: ID: 693960 POWERLINK: Operating mode "Ethernet" If a POWERLINK interface was operatedin operating mode "Ethernet" and connected to a POWERLINK network in this mode, the interface could fail. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\50099_0.pci(59148), 1\50099_1.pci(59138), 1\50099a0.epl(231), 1\50099a1.epl(231) Version 1.7.1.0: ID: 698355 Support for automatic DNA configuration from AS 4.9.1 Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\50099_0.pci(58636), 1\50099_1.pci(58625), 1\50099a0.epl(229), 1\50099a1.epl(229) Version 1.7.0.0: ID: 676435 Support HW-variant 1 Channeldescription changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\50099_0.pci(58636), 1\50099_1.pci(58625), 1\50099a0.epl(229), 1\50099a1.epl(229) Version 1.6.0.0: ID: 675020 CPURED: Bus controller shows ModuleOK = FALSE during CPU redundancy switchover Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\50099_0.pci(58636), 1\50099a0.epl(229) Version 1.5.0.0: ID: 603760 / Support ID: 400253132 Controller redundancy and ring redundancy: When using controller redundancy and ring redundancy, the redundancy switchover or the opening orclosing of the ring could lead to the failure of CNs, especially with larger network expansions. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 629330 Module documentation revised Data sheet V1.15 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\50099_0.pci(58124), 1\50099a0.epl(227) Version 1.4.0.0: ID: 573700 Support HW-Revision DO Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\50099_0.pci(56586), 1\50099a0.epl(221) Version 1.3.3.0: ID: 542405 / Support ID: 400204420 POWERLINK V2: no asynchronousframes in mode NMT PRE_OPERATIONAL_1 Because of a timing problem in thefirmware it could happen that no asynchronous frames were sent in the mode PRE_OPERATIONAL_1 Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\50099_0.pci(56330), 1\50099a0.epl(220) Version 1.3.2.0: ID: 516685 Controller redundancy + ring redundancy: When the ring is broken, the "Switchover level" changes to "Major bump switchover possible". Automation Runtime version >= C4.26 or A4.33 is also needed for this. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\50099_0.pci(56074), 1\50099a0.epl(219) Version 1.3.1.0: ID: 489720 Controller – Redundanz + Ringredundanz: The combination of Controller – Redundanz + Ringredundanz with change of the ring state could lead to fail of CN´s Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 501000 Module documentation revised Data sheet V1.13 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 503435 X20-Compact-S support Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\50099_0.pci(55818), 1\50099a0.epl(218) Version 1.2.1.0: ID: 454445 Controller redundancy: POWERLINK cycle time violation caused by configured but unconnected controlled nodes during redundancy switchover Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 457680 IP packetswith multicast addresses not received by POWERLINK interface (problem only occurs with Automation Runtime versions <A4.23) Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\50099_0.pci(54791), 1\50099a0.epl(214) Version 1.2.0.0: ID: 444980 Support Bonding feature Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\50099_0.pci(54023), 1\50099a0.epl(211) Version 1.0.1.0: ID: 348342 / Support ID: 400127489 "controlled node" mode: Cross-communication wasn't working. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\50099_0.pci(52998), 1\50099a0.epl(207) Version 1.0.0.1: ID: 263045 First version. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\50099_0.pci(52227), 1\50099a0.epl(204) |
|||||
| Sürüm | Dil | İşletim sistemi | Tarih | Boyut | Tip | İndirme |
| 1.8.0.0 | * | 06/22/2021 | 1 MB | EXE | AS4_HW_X20IF2181-2.exe | |
| Açıklama |
V4.0 HW Upgrade (X20IF2181-2) Revision information X20IF2181-2 Version 1.8.0.0: ID: 693960 POWERLINK: Operating mode "Ethernet" If a POWERLINK interface was operated in operating mode "Ethernet" andconnected to a POWERLINK network in this mode, the interface could fail. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\50099_0.pci(59148), 1\50099_1.pci(59138), 1\50099a0.epl(231), 1\50099a1.epl(231) Version 1.7.1.0: ID: 698355 Support for automatic DNA configuration from AS 4.9.1 Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\50099_0.pci(58636), 1\50099_1.pci(58625), 1\50099a0.epl(229), 1\50099a1.epl(229) Version 1.7.0.0: ID: 676435 Support HW-variant 1 Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\50099_0.pci(58636), 1\50099_1.pci(58625), 1\50099a0.epl(229), 1\50099a1.epl(229) Version 1.6.0.0: ID: 675020 CPURED: Bus controller shows ModuleOK = FALSE during CPU redundancy switchover Channel descriptionchanged: No Configuration description changed: No Firmware changed:Yes Firmware: 1\50099_0.pci(58636), 1\50099a0.epl(229) Version 1.5.0.0: ID: 603760 / Support ID: 400253132 Controller redundancy and ring redundancy: When using controller redundancy and ring redundancy, the redundancy switchover or the opening or closing of the ring could lead to the failure of CNs, especially with larger network expansions. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 629330 Module documentation revised Data sheet V1.15 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\50099_0.pci(58124),1\50099a0.epl(227) Version 1.4.0.0: ID: 573700 Support HW-Revision DO Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\50099_0.pci(56586), 1\50099a0.epl(221) Version 1.3.3.0: ID: 542405 / Support ID:400204420 POWERLINK V2: no asynchronous frames in mode NMT PRE_OPERATIONAL_1 Because of a timing problem in the firmware it could happen that noasynchronous frames were sent in the mode PRE_OPERATIONAL_1 Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\50099_0.pci(56330), 1\50099a0.epl(220) Version 1.3.2.0: ID: 516685 Controller redundancy + ring redundancy: When the ring is broken, the "Switchover level" changes to "Major bump switchover possible". Automation Runtime version >= C4.26 or A4.33 is also needed for this. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\50099_0.pci(56074), 1\50099a0.epl(219) Version 1.3.1.0: ID: 489720 Controller – Redundanz + Ringredundanz: The combination of Controller – Redundanz + Ringredundanz with change of the ring state could lead to fail of CN´s Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 501000 Module documentation revised Data sheet V1.13 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 503435 X20-Compact-S support Channel description changed: No Configurationdescription changed: No Firmware changed: No Firmware: 1\50099_0.pci(55818), 1\50099a0.epl(218) Version 1.2.1.0: ID: 454445 Controller redundancy: POWERLINK cycle time violation caused by configured butunconnected controlled nodes during redundancy switchover Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 457680 IP packets with multicast addresses not received by POWERLINK interface (problem only occurs with Automation Runtime versions <A4.23) Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\50099_0.pci(54791),1\50099a0.epl(214) Version 1.2.0.0: ID: 444980 Support Bonding feature Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\50099_0.pci(54023), 1\50099a0.epl(211) Version 1.0.1.0: ID: 348342 / Support ID: 400127489 "controlled node" mode: Cross-communication wasn't working. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\50099_0.pci(52998), 1\50099a0.epl(207) Version 1.0.0.1: ID: 263045 First version. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\50099_0.pci(52227), 1\50099a0.epl(204) |
|||||
| Sürüm | Dil | İşletim sistemi | Tarih | Boyut | Tip | İndirme |
| 1.7.1.0 | * | 08/25/2020 | 1 MB | EXE | AS4_HW_X20IF2181-2.exe | |
| Açıklama |
V4.0 HW Upgrade (X20IF2181-2) Revision information X20IF2181-2 Version 1.7.1.0: ID: 698355 Support for automatic DNA configuration from AS 4.9.1 Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\50099_0.pci(58636), 1\50099_1.pci(58625), 1\50099a0.epl(229), 1\50099a1.epl(229) Version 1.7.0.0: ID: 676435 Support HW-variant 1 Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\50099_0.pci(58636), 1\50099_1.pci(58625), 1\50099a0.epl(229), 1\50099a1.epl(229) Version 1.6.0.0: ID: 675020 CPURED: Bus controller shows ModuleOK = FALSE during CPU redundancy switchover Channel description changed: No Configuration description changed:No Firmware changed: Yes Firmware: 1\50099_0.pci(58636), 1\50099a0.epl(229) Version 1.5.0.0: ID: 603760 / Support ID: 400253132 Controller redundancy and ring redundancy: When using controller redundancy and ring redundancy, the redundancy switchover or the opening or closing of the ring could lead to the failure of CNs, especially with larger networkexpansions. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 629330 Module documentation revised Data sheet V1.15 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\50099_0.pci(58124), 1\50099a0.epl(227) Version 1.4.0.0: ID: 573700 Support HW-Revision DO Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\50099_0.pci(56586), 1\50099a0.epl(221) Version 1.3.3.0: ID: 542405 / Support ID: 400204420 POWERLINK V2: no asynchronous framesin mode NMT PRE_OPERATIONAL_1 Because of a timing problem in the firmware it could happen that no asynchronous frames were sent in the mode PRE_OPERATIONAL_1 Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\50099_0.pci(56330), 1\50099a0.epl(220) Version 1.3.2.0: ID: 516685 Controller redundancy + ring redundancy: When the ring is broken, the "Switchover level" changes to "Major bump switchover possible". Automation Runtime version >= C4.26 or A4.33 is also needed for this. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\50099_0.pci(56074), 1\50099a0.epl(219) Version 1.3.1.0: ID: 489720 Controller – Redundanz + Ringredundanz: The combination of Controller – Redundanz + Ringredundanz with change of the ring state could lead to fail of CN´s Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 501000 Module documentation revised Data sheet V1.13 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 503435 X20-Compact-S support Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\50099_0.pci(55818), 1\50099a0.epl(218) Version 1.2.1.0: ID: 454445 Controller redundancy: POWERLINK cycle time violation caused by configured but unconnected controlled nodes during redundancy switchover Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 457680 IP packets with multicast addresses not received by POWERLINK interface (problem only occurs with Automation Runtime versions <A4.23) Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\50099_0.pci(54791), 1\50099a0.epl(214) Version 1.2.0.0: ID: 444980 Support Bonding feature Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\50099_0.pci(54023), 1\50099a0.epl(211) Version 1.0.1.0: ID: 348342 / Support ID: 400127489 "controlled node" mode: Cross-communication wasn't working. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\50099_0.pci(52998), 1\50099a0.epl(207) Version 1.0.0.1: ID: 263045 First version. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\50099_0.pci(52227), 1\50099a0.epl(204) |
|||||
| Sürüm | Dil | İşletim sistemi | Tarih | Boyut | Tip | İndirme |
| 1.7.0.0 | * | 03/18/2020 | 1 MB | EXE | AS4_HW_X20IF2181-2.exe | |
| Açıklama |
V4.0 HW Upgrade (X20IF2181-2) Revision information X20IF2181-2 Version 1.7.0.0: ID: 676435 Support HW-variant 1 Channel description changed: No Configuration description changed: No Firmwarechanged: Yes Firmware: 1\50099_0.pci(58636), 1\50099_1.pci(58625), 1\50099a0.epl(229), 1\50099a1.epl(229) Version 1.6.0.0: ID: 675020 CPURED: Bus controller shows ModuleOK = FALSE during CPU redundancy switchover Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\50099_0.pci(58636), 1\50099a0.epl(229) Version 1.5.0.0: ID: 603760 / Support ID: 400253132 Controller redundancy and ring redundancy: When using controller redundancy and ring redundancy, the redundancy switchover or the opening or closing of the ring could lead to the failure of CNs, especially with larger network expansions. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 629330 Module documentation revised Data sheet V1.15 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\50099_0.pci(58124), 1\50099a0.epl(227) Version 1.4.0.0: ID: 573700 Support HW-Revision DO Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\50099_0.pci(56586), 1\50099a0.epl(221) Version 1.3.3.0: ID: 542405 / Support ID: 400204420 POWERLINK V2: no asynchronous frames in mode NMT PRE_OPERATIONAL_1 Because of a timing problem in the firmware it could happen that no asynchronous frames were sent in the mode PRE_OPERATIONAL_1 Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\50099_0.pci(56330),1\50099a0.epl(220) Version 1.3.2.0: ID: 516685 Controller redundancy + ring redundancy: When the ring is broken, the "Switchover level" changes to "Major bump switchover possible". Automation Runtime version>= C4.26 or A4.33 is alsoneeded for this. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\50099_0.pci(56074), 1\50099a0.epl(219) Version 1.3.1.0: ID: 489720 Controller – Redundanz + Ringredundanz: The combination of Controller – Redundanz + Ringredundanz with change of the ring state could lead to fail of CN´s Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 501000 Module documentation revised Data sheet V1.13 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 503435 X20-Compact-S support Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\50099_0.pci(55818), 1\50099a0.epl(218) Version 1.2.1.0: ID: 454445 Controller redundancy: POWERLINK cycle time violation caused by configured but unconnected controlled nodes during redundancy switchover Channel description changed: No Configuration descriptionchanged: No Firmware changed: Yes ID: 457680 IP packets with multicast addresses not received by POWERLINK interface (problem only occurs with Automation Runtime versions <A4.23) Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\50099_0.pci(54791), 1\50099a0.epl(214) Version 1.2.0.0: ID: 444980 Support Bonding feature Channel description changed:No Configuration description changed: No Firmware changed: Yes Firmware: 1\50099_0.pci(54023), 1\50099a0.epl(211) Version 1.0.1.0: ID: 348342 / Support ID: 400127489 "controlled node" mode: Cross-communication wasn't working. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\50099_0.pci(52998), 1\50099a0.epl(207) Version 1.0.0.1: ID: 263045 First version. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\50099_0.pci(52227), 1\50099a0.epl(204) |
|||||
| Sürüm | Dil | İşletim sistemi | Tarih | Boyut | Tip | İndirme |
| 1.6.0.0 | * | 01/31/2020 | 1,017 KB | EXE | AS4_HW_X20IF2181-2.exe | |
| Açıklama |
V4.0 HW Upgrade (X20IF2181-2) Revision information X20IF2181-2 Version 1.6.0.0: ID: 675020 CPURED: Bus controller shows ModuleOK = FALSE during CPU redundancy switchover Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\50099_0.pci(58636), 1\50099a0.epl(229) Version 1.5.0.0: ID: 603760 / Support ID: 400253132 Controller redundancy and ring redundancy: When using controller redundancy and ring redundancy, the redundancy switchover or the opening or closing of the ring could lead to the failure of CNs, especially with larger network expansions. Channel descriptionchanged: No Configuration description changed: No Firmware changed:Yes ID: 629330 Module documentation revised Data sheet V1.15 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\50099_0.pci(58124), 1\50099a0.epl(227) Version 1.4.0.0: ID: 573700 Support HW-Revision DO Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\50099_0.pci(56586), 1\50099a0.epl(221) Version 1.3.3.0: ID: 542405 / Support ID: 400204420 POWERLINK V2: no asynchronous frames in mode NMT PRE_OPERATIONAL_1 Because of a timing problem in the firmware it could happen that no asynchronous frames were sent in the mode PRE_OPERATIONAL_1 Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\50099_0.pci(56330), 1\50099a0.epl(220) Version 1.3.2.0: ID: 516685 Controller redundancy + ring redundancy: Whenthe ring is broken, the "Switchover level" changes to "Major bump switchover possible". Automation Runtime version >= C4.26 or A4.33 is alsoneeded for this. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\50099_0.pci(56074), 1\50099a0.epl(219) Version 1.3.1.0: ID: 489720 Controller – Redundanz + Ringredundanz: The combination of Controller – Redundanz + Ringredundanz with change of the ring state could lead to fail of CN´s Channeldescription changed: No Configuration description changed: No Firmware changed: Yes ID: 501000 Module documentation revised Data sheet V1.13 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 503435 X20-Compact-S support Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\50099_0.pci(55818), 1\50099a0.epl(218) Version 1.2.1.0: ID: 454445 Controller redundancy: POWERLINK cycle time violation caused by configured but unconnected controlled nodes during redundancy switchover Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 457680 IP packets with multicast addresses not received by POWERLINK interface (problem only occurs with Automation Runtime versions <A4.23) Channel description changed: No Configuration description changed:No Firmware changed: Yes Firmware: 1\50099_0.pci(54791), 1\50099a0.epl(214) Version 1.2.0.0: ID: 444980 Support Bonding feature Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\50099_0.pci(54023), 1\50099a0.epl(211) Version 1.0.1.0: ID: 348342 / Support ID: 400127489 "controlled node" mode: Cross-communication wasn't working. Channeldescription changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\50099_0.pci(52998), 1\50099a0.epl(207) Version 1.0.0.1: ID: 263045 First version. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\50099_0.pci(52227), 1\50099a0.epl(204) |
|||||
| Sürüm | Dil | İşletim sistemi | Tarih | Boyut | Tip | İndirme |
| 1.5.0.0 | * | 02/12/2019 | 972 KB | EXE | AS4_HW_X20IF2181-2.exe | |
| Açıklama |
V4.0 HW Upgrade (X20IF2181-2) Revision information X20IF2181-2 Version 1.5.0.0: ID: 603760 / Support ID: 400253132 Controller redundancy and ring redundancy: When using controller redundancy and ring redundancy, the redundancy switchover or the opening or closing of the ring could lead to the failure of CNs, especially with larger network expansions. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 629330 Module documentation revised Data sheet V1.15 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\50099_0.pci(58124), 1\50099a0.epl(227) Version 1.4.0.0: ID: 573700 Support HW-Revision DO Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\50099_0.pci(56586), 1\50099a0.epl(221) Version 1.3.3.0: ID: 542405 / Support ID: 400204420 POWERLINK V2: no asynchronous frames in mode NMT PRE_OPERATIONAL_1 Because of a timing problem in the firmware it could happen that no asynchronous frames were sent in the mode PRE_OPERATIONAL_1 Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\50099_0.pci(56330), 1\50099a0.epl(220) Version 1.3.2.0: ID: 516685 Controller redundancy + ring redundancy: When the ring is broken, the "Switchover level" changes to "Major bump switchover possible". Automation Runtime version >= C4.26 or A4.33 is also needed for this. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\50099_0.pci(56074), 1\50099a0.epl(219) Version 1.3.1.0: ID: 489720 Controller – Redundanz + Ringredundanz: The combination of Controller – Redundanz + Ringredundanz with change of the ring state could lead to failof CN´s Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 501000 Module documentation revised Data sheet V1.13 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 503435 X20-Compact-S support Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\50099_0.pci(55818), 1\50099a0.epl(218) Version 1.2.1.0: ID: 454445 Controller redundancy: POWERLINK cycle time violation caused by configured but unconnected controlled nodes during redundancy switchover Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 457680 IP packets with multicast addresses not received by POWERLINK interface (problem only occurs with Automation Runtime versions <A4.23) Channel description changed: No Configurationdescription changed: No Firmware changed: Yes Firmware: 1\50099_0.pci(54791), 1\50099a0.epl(214) Version 1.2.0.0: ID: 444980 Support Bonding feature Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\50099_0.pci(54023), 1\50099a0.epl(211) Version 1.0.1.0: ID: 348342 / Support ID: 400127489 "controlled node" mode: Cross-communication wasn't working. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\50099_0.pci(52998), 1\50099a0.epl(207) Version 1.0.0.1: ID: 263045 First version. Channel description changed: No Configuration description changed:No Firmware changed: No Firmware: 1\50099_0.pci(52227), 1\50099a0.epl(204) |
|||||
| Sürüm | Dil | İşletim sistemi | Tarih | Boyut | Tip | İndirme |
| 1.4.0.0 | * | 06/14/2018 | 952 KB | EXE | AS4_HW_X20IF2181-2.exe | |
| Açıklama |
V4.0 HW Upgrade (X20IF2181-2) Revision information X20IF2181-2 Version 1.4.0.0: ID: 573700 Support HW-Revision DO Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\50099_0.pci(56586), 1\50099a0.epl(221) Version 1.3.3.0: ID: 542405 / Support ID: 400204420 POWERLINK V2: no asynchronous frames in mode NMT PRE_OPERATIONAL_1 Because of a timing problem in the firmware it could happen that no asynchronous frames were sent in the mode PRE_OPERATIONAL_1 Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\50099_0.pci(56330), 1\50099a0.epl(220) Version 1.3.2.0: ID: 516685 Controller redundancy + ring redundancy: When the ring is broken, the "Switchover level" changes to "Major bump switchover possible". Automation Runtime version >= C4.26 or A4.33 is also needed for this. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\50099_0.pci(56074), 1\50099a0.epl(219) Version 1.3.1.0: ID: 489720 Controller – Redundanz + Ringredundanz: The combination of Controller – Redundanz + Ringredundanz with change of the ring state could lead to fail of CN´s Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 501000 Module documentation revised Data sheet V1.13 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 503435 X20-Compact-S support Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\50099_0.pci(55818), 1\50099a0.epl(218) Version 1.2.1.0: ID: 454445 Controller redundancy: POWERLINK cycle time violation caused by configured but unconnected controlled nodes during redundancy switchover Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 457680 IP packets with multicast addresses not received by POWERLINK interface (problem only occurs with Automation Runtime versions <A4.23) Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\50099_0.pci(54791), 1\50099a0.epl(214) Version 1.2.0.0: ID: 444980 Support Bonding feature Channeldescription changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\50099_0.pci(54023), 1\50099a0.epl(211) Version 1.0.1.0: ID: 348342 / Support ID: 400127489 "controlled node" mode: Cross-communication wasn't working. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\50099_0.pci(52998), 1\50099a0.epl(207) Version 1.0.0.1: ID: 263045 First version. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\50099_0.pci(52227), 1\50099a0.epl(204) |
|||||
| Sürüm | Dil | İşletim sistemi | Tarih | Boyut | Tip | İndirme |
| 1.3.3.0 | * | 07/14/2017 | 952 KB | EXE | AS4_HW_X20IF2181-2.exe | |
| Açıklama |
V4.0 HW Upgrade (X20IF2181-2) Revision information X20IF2181-2 Version 1.3.3.0: ID: 542405 / Support ID: 400204420 POWERLINK V2: no asynchronous frames in mode NMT PRE_OPERATIONAL_1 Because of a timing problem in the firmware it could happen that no asynchronous frames were sent in the mode PRE_OPERATIONAL_1 Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\50099_0.pci(56330), 1\50099a0.epl(220) Version 1.3.2.0: ID: 516685 Controller redundancy + ring redundancy: When the ring is broken, the "Switchover level" changes to "Major bump switchover possible". Automation Runtime version >= C4.26 or A4.33 is also needed for this. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\50099_0.pci(56074), 1\50099a0.epl(219) Version 1.3.1.0: ID: 489720 Controller – Redundanz + Ringredundanz: The combination of Controller – Redundanz + Ringredundanz with change of the ring state could lead to fail of CN´s Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 501000 Module documentation revised Data sheet V1.13 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 503435 X20-Compact-S support Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\50099_0.pci(55818), 1\50099a0.epl(218) Version 1.2.1.0: ID: 454445 Controller redundancy: POWERLINK cycle time violation caused by configured but unconnected controlled nodes during redundancy switchover Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 457680 IP packets with multicast addresses not received by POWERLINK interface(problem only occurs with Automation Runtime versions <A4.23) Channel description changed: No Configuration description changed: No Firmwarechanged: Yes Firmware: 1\50099_0.pci(54791), 1\50099a0.epl(214) Version 1.2.0.0: ID: 444980 Support Bonding feature Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\50099_0.pci(54023), 1\50099a0.epl(211) Version 1.0.1.0: ID: 348342 / Support ID: 400127489 "controllednode" mode: Cross-communication wasn't working. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\50099_0.pci(52998), 1\50099a0.epl(207) Version 1.0.0.1: ID: 263045 First version. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\50099_0.pci(52227), 1\50099a0.epl(204) |
|||||