DWL@DWL10000292008
| Sürüm | Dil | İşletim sistemi | Tarih | Boyut | Tip | İndirme |
|---|---|---|---|---|---|---|
| 1.4.0.0 | * | 07/23/2021 | 2 MB | EXE | AS4_HW_X20IF10E1-1.exe | |
| Açıklama |
V4.0 HW Upgrade (X20IF10E1-1) Revision information X20IF10E1-1 Version 1.4.0.0: ID: Adaptations for Automation Studio 4.11 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.3.1.0: ID: 562370 / Support ID: 400232230 Replacement of the interfacecard in AS "Replace HWModul" works correktly Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 721895 Expansion: Operation behind an X20(c)EM* possible The module can now alsobe operated on an X20(c)EM* Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\42781a1.fw(33), 1\42781_1.fw(13) Version 1.3.0.0: ID: 596860 / Support ID: 400252167 Communication restart after missing ACK from the IO device Change of FW so that if a double alarm is received no connection abort occurs Channel description changed: No Configuration descriptionchanged: No Firmware changed: Yes Firmware: 1\42781a1.fw(33), 1\42781_1.fw(13) Version 1.2.0.0: ID: 483030 Module documentation revised Data sheet V1.22 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 549055 FW problem fixed Failure of Profinet/EthernetIP communication after several restarts Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42781a1.fw(32), 1\42781_1.fw(13) Version 1.1.5.0: ID: 466115 FDT/DTMCycle Time change Change parameter name "Cycle time [µs]" to "Data exchange time (CPU-netX) [µs]" Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 466120 Add ModulOK in I/O Mapping Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\42781a1.fw(30), 1\42781_1.fw(12) Version 1.1.4.0: ID: 444950 Interface card does not update the Inputs You must configure Output data, to read the inputs. Channel description changed: No Configurationdescription changed: No Firmware changed: Yes Firmware: 1\42781a1.fw(30), 1\42781_1.fw(12) Version 1.1.3.0: ID: 433385 / Support ID: 400154654 Improved reconnection behavior after communication loss. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42781a1.fw(28), 1\42781_1.fw(12) Version 1.1.2.0: ID: 357130 Dynamic configuration Thename of the generated netX module can be freely assigned in order to enable adynamic configuration of netX modules in AR. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\42781a1.fw(23), 1\42781_1.fw(12) Version 1.1.1.0: ID: 267105 "SF" LED not set for incoming diagnostics alarms Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42781a1.fw(23), 1\42781_1.fw(12) Version 1.1.0.0: ID: 257460 Vendor ID changed Module notifies now with the B&R Vendor ID Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42781a1.fw(20), 1\42781_1.fw(12) Version 1.0.2.0: ID: 240735 X20 Interface PROFINET RT Master, Configuration of netX cycle time X20 Interface PROFINET RT Master, Configuration of netX cycle time. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\42781a1.fw(18), 1\42781_1.fw(12) Version 1.0.1.1: ID: 237545 Interface module PROFINET RT Controller, new online help Interface module PROFINET RT Controller, new online help Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\42781a1.fw(18), 1\42781_1.fw(12) Version 1.0.1.0: ID: 235795 Interface module PROFINET RT Controller, first version Interface module PROFINET RT Controller, first version Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42781a1.fw(18), 1\42781_1.fw(12) Version 1.0.0.0: ID: 228585 Support X20IF10E1-1 Support X20IF10E1-1, first version Channel description changed: No Configuration description changed: No Firmware changed: No Firmware:1\42781a1.fw(17), 1\42781_1.fw(12) |
|||||
| Sürüm | Dil | İşletim sistemi | Tarih | Boyut | Tip | İndirme |
| 1.3.0.0 | * | 05/30/2018 | 984 KB | EXE | AS4_HW_X20IF10E1-1.exe | |
| Açıklama |
V4.0 HW Upgrade (X20IF10E1-1) Revision information X20IF10E1-1 Version 1.3.0.0: ID: 596860 / Support ID: 400252167 Communication restart after missing ACK from the IO device Change of FW so that if a double alarm is received no connection abort occurs Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42781a1.fw(33), 1\42781_1.fw(13) Version 1.2.0.0: ID: 483030 Module documentation revised Data sheet V1.22 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 549055 FW problem fixed Failure of Profinet/EthernetIP communication after several restarts Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42781a1.fw(32), 1\42781_1.fw(13) Version 1.1.5.0: ID: 466115 FDT/DTM Cycle Time change Change parameter name "Cycle time [µs]" to "Data exchange time (CPU-netX) [µs]" Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 466120 Add ModulOK in I/O Mapping Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\42781a1.fw(30), 1\42781_1.fw(12) Version 1.1.4.0: ID: 444950 Interface card does not update the Inputs You must configure Output data , to read the inputs. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42781a1.fw(30), 1\42781_1.fw(12) Version 1.1.3.0: ID: 433385 / Support ID: 400154654 Improved reconnection behavior after communication loss. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42781a1.fw(28), 1\42781_1.fw(12) Version 1.1.2.0: ID: 357130 Dynamic configuration The name of the generated netX module can be freely assigned in order to enable a dynamic configuration of netX modules in AR. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\42781a1.fw(23), 1\42781_1.fw(12) Version 1.1.1.0: ID: 267105 "SF" LED not set for incoming diagnostics alarms Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42781a1.fw(23), 1\42781_1.fw(12) Version 1.1.0.0: ID: 257460 Vendor ID changed Module notifies now with the B&R Vendor ID Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42781a1.fw(20), 1\42781_1.fw(12) Version 1.0.2.0: ID: 240735 X20 Interface PROFINET RT Master, Configuration of netX cycle time X20 Interface PROFINET RT Master, Configuration of netX cycle time. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\42781a1.fw(18), 1\42781_1.fw(12) Version 1.0.1.1: ID: 237545 Interface module PROFINET RT Controller, new online help Interface module PROFINET RT Controller, new online help Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\42781a1.fw(18), 1\42781_1.fw(12) Version 1.0.1.0: ID: 235795 Interface module PROFINET RT Controller, first version Interface module PROFINET RT Controller, first version Channel description changed:No Configuration description changed: No Firmware changed: Yes Firmware: 1\42781a1.fw(18), 1\42781_1.fw(12) Version 1.0.0.0: ID: 228585 Support X20IF10E1-1 Support X20IF10E1-1, first version Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\42781a1.fw(17), 1\42781_1.fw(12) |
|||||
| Sürüm | Dil | İşletim sistemi | Tarih | Boyut | Tip | İndirme |
| 1.2.0.0 | * | 08/25/2017 | 979 KB | EXE | AS4_HW_X20IF10E1-1.exe | |
| Açıklama |
V4.0 HW Upgrade (X20IF10E1-1) Revision information X20IF10E1-1 Version 1.2.0.0: ID: 483030 Module documentation revised Data sheet V1.22 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 549055 FW problemfixed Failure of Profinet/EthernetIP communication after several restarts Channel description changed: No Configuration description changed:No Firmware changed: Yes Firmware: 1\42781a1.fw(32), 1\42781_1.fw(13) Version 1.1.5.0: ID: 466115 FDT/DTM Cycle Time change Change parameter name "Cycle time [µs]" to "Data exchange time (CPU-netX)[µs]" Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 466120 Add ModulOK in I/O Mapping Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\42781a1.fw(30), 1\42781_1.fw(12) Version 1.1.4.0: ID: 444950 Interface card does not update the Inputs You must configure Output data , to read the inputs. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42781a1.fw(30), 1\42781_1.fw(12) Version 1.1.3.0: ID: 433385 / Support ID: 400154654 Improved reconnection behavior after communication loss. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42781a1.fw(28), 1\42781_1.fw(12) Version 1.1.2.0: ID: 357130 Dynamic configuration The name of the generated netX module can be freely assigned in order to enable a dynamic configuration of netX modules in AR. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\42781a1.fw(23), 1\42781_1.fw(12) Version 1.1.1.0: ID: 267105 "SF" LED not set for incoming diagnostics alarms Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42781a1.fw(23), 1\42781_1.fw(12) Version 1.1.0.0: ID: 257460 Vendor ID changed Module notifies now with the B&R Vendor ID Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42781a1.fw(20), 1\42781_1.fw(12) Version 1.0.2.0: ID: 240735 X20 Interface PROFINET RT Master, Configuration of netX cycle time X20 Interface PROFINET RT Master, Configuration of netX cycle time. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\42781a1.fw(18), 1\42781_1.fw(12) Version 1.0.1.1: ID: 237545 Interface module PROFINET RT Controller, new online help Interface module PROFINET RT Controller, new online help Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\42781a1.fw(18), 1\42781_1.fw(12) Version 1.0.1.0: ID: 235795 Interface module PROFINET RT Controller, first version Interface module PROFINET RT Controller, first version Channel description changed: No Configuration description changed: No Firmwarechanged: Yes Firmware: 1\42781a1.fw(18), 1\42781_1.fw(12) Version1.0.0.0: ID: 228585 Support X20IF10E1-1 Support X20IF10E1-1, first version Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\42781a1.fw(17), 1\42781_1.fw(12) |
|||||