DWL@DWL10000277511
| Sürüm | Dil | İşletim sistemi | Tarih | Boyut | Tip | İndirme |
|---|---|---|---|---|---|---|
| 1.4.0.0 | * | 07/23/2021 | 5 MB | EXE | AS4_HW_X20IF1063-1.exe | |
| Açıklama |
V4.0 HW Upgrade (X20IF1063-1) Revision information X20IF1063-1 Version 1.4.0.0: ID: Adaptations for Automation Studio 4.11 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.3.1.0: ID: 721855 Expansion: Operation behind an X20(c)EM* possible The module can now also be operated on an X20(c)EM* Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\42775a1.fw(21), 1\42775_1.fw(13) Version 1.3.0.0: ID: 627890 Replacement of the interfacecard in AS "Replace HW Modul" works correktly Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 703335 Firmware libraries updated to latest release. Channel description changed: No Configurationdescription changed: No Firmware changed: Yes Firmware: 1\42775a1.fw(21), 1\42775_1.fw(13) Version 1.2.4.0: ID: 468910 / Support ID: 400179681 netX configuration module name can be defined for X20IF1063-1 in AS 4 at SGC CPU Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\42775a1.fw(20), 1\42775_1.fw(12) Version 1.2.3.0: ID: 236405 Add ModulOK in I/O Mapping Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 466345 FDT/DTM Cycle Time change Change parameter name "Cycle time [µs]" to "Data exchange time (CPU-netX) [µs]" Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\42775a1.fw(20), 1\42775_1.fw(12) Version 1.2.2.0: ID: 431380 Internal error 6999 when creating a project Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\42775a1.fw(20), 1\42775_1.fw(12) Version 1.2.0.0: ID: 357110 Dynamic configuration The name of the generated netX module can be freely assigned in order to enable a dynamic configuration of netXmodules in AR. Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 371475 New firmware: PNO certification Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42775a1.fw(20), 1\42775_1.fw(12) Version 1.1.2.0: ID: 307815 Dynamic node number for netX Profibus slaves Possibility to set the node number dynamically for the X201063-1 netX Profibus slave by a library FUB. Channel description changed: No Configuration description changed: Yes Firmware changed: Yes Firmware: 1\42775a1.fw(19), 1\42775_1.fw(12) Version 1.1.0.1: ID: 257425 Vendor ID changed Module identifies with B&R Vendor ID now Caution! This upgrade requires changed settings on the master using the latest GSD file. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42775a1.fw(18), 1\42775_1.fw(12) Version 1.0.2.0: ID: 240730 X20 Interface PROFIBUS DP Slave, Configuration of netXcycle time X20 Interface PROFIBUS DP Slave, Configuration of netX cycle time. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\42775a1.fw(16), 1\42775_1.fw(12) Version 1.0.1.1: ID: 237610 Interface module PROFIBUS DP Slave, new online help Interface module PROFIBUS DP Slave, new online help Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\42775a1.fw(16), 1\42775_1.fw(12) Version 1.0.1.0: ID: 235850 Interface module PROFIBUS Slave, first version Interface module PROFIBUS Slave, first version Channel description changed: No Configuration description changed:No Firmware changed: Yes Firmware: 1\42775a1.fw(16), 1\42775_1.fw(12) |
|||||
| Sürüm | Dil | İşletim sistemi | Tarih | Boyut | Tip | İndirme |
| 1.3.0.0 | * | 03/19/2021 | 5 MB | EXE | AS4_HW_X20IF1063-1.exe | |
| Açıklama |
V4.0 HW Upgrade (X20IF1063-1) Revision information X20IF1063-1-1 Version 1.3.0.0: ID: 627890 Replacement of the interfacecard in AS "Replace HW Modul" works correktly Channel description changed:No Configuration description changed: Yes Firmware changed: No ID: 703335 Firmware libraries updated to latest release. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42775a1.fw(21), 1\42775_1.fw(13) Version 1.2.4.0: ID: 468910 / Support ID: 400179681 netX configuration module name can be defined for X20IF1063-1 in AS 4 at SGC CPU Channeldescription changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\42775a1.fw(20), 1\42775_1.fw(12) Version 1.2.3.0: ID: 236405 Add ModulOK in I/O Mapping Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 466345 FDT/DTM Cycle Time change Changeparameter name "Cycle time [µs]" to "Data exchange time (CPU-netX) [µs]" Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\42775a1.fw(20), 1\42775_1.fw(12) Version 1.2.2.0: ID: 431380 Internal error 6999 when creating a project Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\42775a1.fw(20), 1\42775_1.fw(12) Version 1.2.0.0: ID: 357110 Dynamic configuration The name of the generated netX module can be freely assigned in order to enable a dynamic configuration of netX modules in AR. Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 371475 New firmware: PNO certification Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42775a1.fw(20), 1\42775_1.fw(12) Version 1.1.2.0: ID: 307815 Dynamic node number for netX Profibus slaves Possibility to set the node number dynamically for the X201063-1 netX Profibus slave by a library FUB. Channel description changed: No Configuration description changed: Yes Firmware changed: Yes Firmware: 1\42775a1.fw(19), 1\42775_1.fw(12) Version 1.1.0.1: ID: 257425 Vendor ID changed Module identifies with B&R Vendor ID now Caution! This upgrade requires changed settings on the master using thelatest GSD file. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42775a1.fw(18), 1\42775_1.fw(12) Version 1.0.2.0: ID: 240730 X20 Interface PROFIBUS DP Slave, Configuration of netX cycle time X20 Interface PROFIBUS DP Slave, Configuration of netX cycle time. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\42775a1.fw(16), 1\42775_1.fw(12) Version 1.0.1.1: ID: 237610 Interface module PROFIBUS DP Slave, new online help Interface module PROFIBUS DP Slave, new online help Channel descriptionchanged: No Configuration description changed: No Firmware changed:No Firmware: 1\42775a1.fw(16), 1\42775_1.fw(12) Version 1.0.1.0: ID: 235850 Interface module PROFIBUS Slave, first version Interface module PROFIBUS Slave, first version Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42775a1.fw(16), 1\42775_1.fw(12) |
|||||
| Sürüm | Dil | İşletim sistemi | Tarih | Boyut | Tip | İndirme |
| 1.2.4.0 | * | 03/07/2016 | 868 KB | EXE | AS4_HW_X20IF1063-1.exe | |
| Açıklama |
V4.0 HW Upgrade (X20IF1063-1) Revision information X20IF1063-1 Version 1.2.4.0: ID: 468910 / Support ID: 400179681 netX configuration module name can be defined for X20IF1063-1 in AS 4 at SGC CPU Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\42775a1.fw(20), 1\42775_1.fw(12) Version 1.2.3.0: ID: 236405 Add ModulOK in I/O Mapping Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 466345 FDT/DTM Cycle Time change Change parameter name "Cycle time [µs]" to "Data exchange time (CPU-netX) [µs]" Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\42775a1.fw(20), 1\42775_1.fw(12) Version 1.2.2.0: ID: 431380 Internal error 6999 when creating a project Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\42775a1.fw(20), 1\42775_1.fw(12) Version 1.2.0.0: ID: 357110 Dynamic configuration The name of the generated netX module can be freely assigned in order to enable a dynamic configuration of netX modules in AR. Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 371475 New firmware: PNO certification Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42775a1.fw(20), 1\42775_1.fw(12) Version 1.1.2.0: ID: 307815 Dynamic node number for netX Profibus slaves Possibility to set the node number dynamically for the X201063-1 netX Profibus slave by a library FUB. Channel description changed: No Configuration description changed: Yes Firmware changed: Yes Firmware: 1\42775a1.fw(19), 1\42775_1.fw(12) Version 1.1.0.1: ID:257425 Vendor ID changed Module identifies with B&R Vendor ID now Caution! This upgrade requires changed settings on the master using the latest GSD file. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42775a1.fw(18), 1\42775_1.fw(12) Version 1.0.2.0: ID: 240730 X20 Interface PROFIBUS DP Slave, Configuration of netX cycle time X20 Interface PROFIBUS DP Slave, Configuration of netX cycle time. Channel description changed: No Configuration description changed: Yes Firmware changed:No Firmware: 1\42775a1.fw(16), 1\42775_1.fw(12) Version 1.0.1.1: ID: 237610 Interface module PROFIBUS DP Slave, new online help Interface module PROFIBUS DP Slave, new online help Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\42775a1.fw(16), 1\42775_1.fw(12) Version 1.0.1.0: ID: 235850 Interface module PROFIBUS Slave, first version Interface module PROFIBUS Slave, first version Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42775a1.fw(16), 1\42775_1.fw(12) |
|||||