DWL@DWL10000239208
| Sürüm | Dil | İşletim sistemi | Tarih | Boyut | Tip | İndirme |
|---|---|---|---|---|---|---|
| 1.0.9.2 | * | 07/13/2017 | 13 MB | EXE | AS4_HW_8I84xxxxxxx.01P-1.exe | |
| Açıklama |
V4.0 HW Upgrade (8I84xxxxxxx.01P-1) Revision information 8I84xxxxxxx.01P-1 Version 1.0.9.2: ID: 541450 / Support ID: 400222673 Internal revision Inverter can be configured as Multiplexed Station in AS4 project. Channel description changed: No Configuration descriptionchanged: Yes Firmware changed: No Firmware: 1\45283_1.fw(33), 1\45283_2.fw(33), 1\45283_3.fw(33) Version 1.0.9.1: ID: 515915 Internal revision File history corrected Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\45283_1.fw(33), 1\45283_2.fw(33), 1\45283_3.fw(33) Version 1.0.9.0: ID: 340920 / Support ID: 400114159 Download of parameter SFR revised Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 511520 Default values resored Default parameter values for module supervision, ACC, DEC,and QSTD restored, in order to avoid problems during conversion of existing projects in future. ATTENTION: If module was stored in an Automation Studio project using hardware file 1.0.8.5, ensure parameters module supervision, ACC, DEC, and QSTD to have the desired values after upgrading. INFORMATION: The demaged file V 1.0.8.5 was delivered by Automation Studio 4.2.5 bis 4.2.6(complete installation). Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 511560 Function models renamed no influence to technical behavior Functions model "default" renamed to "Direct control" Functions model "default (MotionConfiguration)" renamed to "ACP10SDC (MotionConfiguration)" Channeldescription changed: Yes Configuration description changed: No Firmware changed: No ID: 511565 Function models renamed no influence to technical behavior Functions model "default" renamed to "Direct control" Functions model "default (MotionConfiguration)" renamed to "ACP10SDC(MotionConfiguration)" Channel description changed: Yes Configuration description changed: No Firmware changed: No Firmware: 1\45283_1.fw(33), 1\45283_2.fw(33), 1\45283_3.fw(33) Version 1.0.8.5: ID: 380415 / Support ID: 400132814 View in System Designer revised Channel description changed: No Configuration description changed: No Firmware changed: No ID: 394765 / Support ID: 400139210, 400136560 Motion Wizzard revised In AS 4.x, the aged library "AsString" won’t be added to a AS project anymore. The "AsBrStr" will be used by the Motion instead. Channel description changed: No Configuration description changed: No Firmware changed: No ID: 437595 / Support ID: 400157277 Descriptions of parameters in hardware file revised Channel descriptionchanged: No Configuration description changed: Yes Firmware changed: No Firmware: 1\45283_1.fw(33), 1\45283_2.fw(33), 1\45283_3.fw(33) Version 1.0.7.0: ID: 325225 Correction of the powerlink parameter Channel description changed: No Configuration description changed: No Firmware changed: No ID: 326100 Increase minimal configuration Channel description changed: No Configuration description changed: No Firmware changed: No ID: 329035 / Support ID: 400106905 Support for additional motor parameters Channel description changed: No Configuration description changed: No Firmware changed: No ID: 337925 / Support ID: 400112441 Changed order of parameters transfer (LET, EFT) Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\45283_1.fw(33),1\45283_2.fw(33), 1\45283_3.fw(33) Version 1.0.5.0: ID: 291170 / Support ID: 400087675 The parameter RSA (Cold Stator Resistance) can not be written with the IO configuration Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\45283_1.fw(33), 1\45283_2.fw(33), 1\45283_3.fw(33) Version 1.0.4.0: ID: 278900 / Support ID: 400080764 FLU-Parameter is alwaystransitted to Inverter during initialisazion now. Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 291690 With the configuration "Download parameters = no" all inverter configurations will be retained now. Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 299720 / Support ID: 400093601 SDC-LifeCnt does not count ifDownload parameters = "no" Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 305530 Bug-fix of SDC_SetTime monitoring Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\45283_1.fw(33), 1\45283_2.fw(33), 1\45283_3.fw(33) Version 1.0.2.0: ID: 256295 / Support ID: 400064215 Expanded commandbits can be linked in the IO-Mapping. Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 276980 Support of 'Multiple Asynchronous Send' Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 276990 Support of Hardware Variant 3 Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\45283_1.fw(29), 1\45283_2.fw(29), 1\45283_3.fw(29) Version 1.0.1.0: ID: 246155 / Support ID: 400056761 The parameter TLA (torque limit active) now allows the option YES to be selected. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\45283_1.fw(24), 1\45283_2.fw(24) Version 1.0.0.3: ID: 217845 First version. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\45283_1.fw(24), 1\45283_2.fw(24) |
|||||