DWL@DWL10000326486
| Sürüm | Dil | İşletim sistemi | Tarih | Boyut | Tip | İndirme |
|---|---|---|---|---|---|---|
| 2.0.2.0 | * | 12/04/2018 | 500 KB | EXE | AS4_HW_5PPC2100.BY44-000.exe | |
| Açıklama |
V4.0 HW Upgrade (5PPC2100.BY44-000) Revision information 5PPC2100.BY22-000 Version 2.0.2.0: ID: 621240 Bugfix for the ETHinternal interface ModbusTCP and OPC UA are working now for the ETHinternal. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\58693_0.fw(113) Version 2.0.1.0: ID: 590860 New MTCX version V01.13 New MTCX version V01.13 with following changes. - Bugfix: Extension units for AP5000 are not recognized sporadically. - Enhancements for B&R Hypervisor. - Bugfix -Customer Panel Interface A. Inaccurate and jumping touch service. Problem only occurs in combination with a resistive single touch panel and MTCX V01.11. Channel description changed: No Configuration descriptionchanged: No Firmware changed: Yes Firmware: 1\58693_0.fw(113) Version 2.0.0.0: ID: 566580 Preperation to support the B&R Hypervisor The B&R Hypervisor is supported with Automation Studio version V4.4. Channel description changed: No Configuration description changed: Yes Firmware changed: No Version 1.2.8.0: ID: 577795 Problems with resistive touch The problems with the touch are fixed with the switch back to the MtcX version V1.10. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58693_0.fw(110) Version 1.2.7.0: ID: 571415 New MTCX version V01.11 New MTCX version V01.11 with following changes. - Support for B&R Hypervisor. - Support for Customer Panel Interface A. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58693_0.fw(111) Version 1.2.6.0: ID: 549960 / Support ID: 400226806, 400224179 Bugfix for VC4 internal datapoints The internal data points of VC4 and illuminated ring keys are working againfrom Automation Runtime embedded A4.33 on. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\58693_0.fw(108) Version 1.2.5.0: ID: 507800 Serial number for 5PPC2100 and 5PC901 read incorrectly by function block and SDM Channel description changed: No Configuration description changed: No Firmware changed: No ID: 537345 New MTCX version V01.10 New MTCX version V01.10 with following changes. - Support for 5ACCIF01.FSS0-000. - Support syncronization byte for BRADI interface over several OS systems. - Optimized RTC syncronization. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58693_0.fw(110) Version 1.2.4.0: ID: 497504 New MTCX version V01.08 New MTCX version V01.08 with following changes. - Support for 5PPC2100.BY48-00x variants with AR N4.10 or B4.26. - Bugfix: customized 4-wire touch. Channel description changed: No Configuration description changed: No Firmwarechanged: Yes Firmware: 1\58693_0.fw(108) Version 1.2.3.0: ID: 474570 Bugfix for the New Project Wizard The Panel PC 2100 is available in the hardware catalogue again. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\58693_0.fw(107) Version 1.2.2.0: ID: 469235 NewMTCX version V01.07 New MTCX version V01.07 with following changes. - Support for customer spezific IF card. - Support for 5PPC2100.BYxx-002 variants. - Bugfix: Run Led was not cleared in standby mode. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 469450 PPC2100 system unit as terminal for AS4.2.x It was possible to select a PPC2100 system unit as terminal without a display unit. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\58693_0.fw(107) Version 1.2.1.0: ID: 458275 New MTCX version V01.06 New MTCX version V01.06 with following changes: - Support for 5ACCIF01.ICAN-000. - Bugfix: AP800 display units are not recognized sporadically as SDL device at simultaneous PowerOn of the APC2100 and AP800. - Support forAP5000 Key Extensions. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58693_0.fw(106) Version 1.2.0.0: ID: 445470 Adaptions for AS4.2 and change of the minimum version The Panel PC 2100 and the Automation PC 2100 require immediately the minimum version 4.1.5 of Automation Studio! Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\58693_0.fw(103) Version 1.1.2.0: ID: 437170 / Support ID: 400155067 Bugfix #3 for Modbus TCP with ARwin The Bugfix #2 included in HW Upgrade V1.1.1.0, causes a malfunction using Modbus TCP Master. - From ARwin version G4.10 on the PPC2100 canbe used as Modbus TCP slave. - Modbus TCP Master can be used with ARwin version smaller G4.10. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\58693_0.fw(103) Version 1.1.1.0: ID: 435105 / Support ID: 400153203 Bugfix for Modbus TCP with ARwin The PPC2100 can be used as Modbus TCP master. Channel description changed: No Configuration description changed: No Firmware changed: No ID: 435745 / Support ID: 400155067 Bugfix #2 for Modbus TCP with ARwin From ARwin version G4.10 on the PPC2100 can be used as Modbus TCP slave. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\58693_0.fw(103) Version 1.1.0.0: ID: 427935 Support of terminal mode for the PPC2100 To configure the PPC2100 as a terminalit is mandatory to use the AutomationStudio in version 4.1.6 or 4.2.3. Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 433855 New MTCX FW V01.03 for APC2100/PPC2100 New MTCX FW V01.03 for APC2100/PPC2100 with following changes: - Support for Panels with external backlight LED driver (e.g.: AP1000). Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58693_0.fw(103) Version 1.0.2.0: ID: 424250 New MTCX FW V01.02 for APC2100/PPC2100 New MTCX FW V01.02 for APC2100/PPC2100 with following changes: - HW calibration changed for TS on PPC2100 to optimize production prozess (no impact for customer). - Power ON behaviour optimized for next generation AP1000 (especially for 7in model). - Bugfix: customized 4-wire touch. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58693_0.fw(102) Version 1.0.1.1: ID:408420 Bugfix: CPU temperature in SDM Starting with AR C4.10 the correct value for the CPU temperature is shown in SDM. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\58693_0.fw(100) |
|||||
| Sürüm | Dil | İşletim sistemi | Tarih | Boyut | Tip | İndirme |
| 1.2.8.0 | * | 02/08/2018 | 491 KB | EXE | AS4_HW_5PPC2100.BY44-000.exe | |
| Açıklama |
V4.0 HW Upgrade (5PPC2100.BY44-000) Revision information 5PPC2100.BY01-000 Version 1.2.8.0: ID: 577795 Problems with resistive touch The problems with the touch are fixed with the switch back to the MtcX version V1.10. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58658_0.fw(110) Version 1.2.7.0: ID: 571415 New MTCX version V01.11 New MTCX version V01.11 with following changes. - Support for B&R Hypervisor. - Support for Customer Panel Interface A. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58658_0.fw(111) Version 1.2.6.0: ID: 549960 / Support ID: 400226806, 400224179 Bugfix for VC4 internal datapoints The internal data points of VC4 and illuminated ring keys are working againfrom Automation Runtime embedded A4.33 on. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\58658_0.fw(110) Version 1.2.5.0: ID: 507800 Serial number for 5PPC2100 and 5PC901 read incorrectly by function block and SDM Channel description changed: No Configuration description changed: No Firmware changed: No ID: 537345 New MTCX version V01.10 New MTCX version V01.10 with following changes. - Support for 5ACCIF01.FSS0-000. - Support syncronization byte for BRADI interface over several OS systems. - Optimized RTC syncronization. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58658_0.fw(110) Version 1.2.4.0: ID: 497504 New MTCX version V01.08 New MTCX version V01.08 with following changes. - Support for 5PPC2100.BY48-00x variants with AR N4.10 or B4.26. - Bugfix: customized 4-wire touch. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware:1\58658_0.fw(108) Version 1.2.3.0: ID: 474570 Bugfix forthe New Project Wizard The Panel PC 2100 is available in the hardware catalogue again. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\58658_0.fw(107) Version 1.2.2.0: ID: 469235 New MTCX version V01.07 New MTCX version V01.07 with following changes. - Support for customer spezific IF card. - Support for 5PPC2100.BYxx-002 variants. - Bugfix: Run Led was not cleared in standby mode. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 469450 PPC2100 system unit as terminal for AS 4.2.x It was possible to select a PPC2100 system unit as terminal without a display unit. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\58658_0.fw(107) Version 1.2.1.0: ID: 458275 New MTCX version V01.06 New MTCX version V01.06 with following changes: - Support for 5ACCIF01.ICAN-000. - Bugfix: AP800display units are not recognized sporadically as SDL device at simultaneous PowerOn of the APC2100 and AP800. - Support for AP5000 Key Extensions. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58658_0.fw(106) Version 1.2.0.0: ID: 445050 / Support ID: 400162304 Adaptions for AS4.2 and change of the minimum version The Panel PC 2100 and the Automation PC 2100require immediately the minimumversion 4.1.5 of Automation Studio! Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\58658_0.fw(103) Version 1.1.2.0: ID: 437160 / Support ID: 400155067 Bugfix #3 for Modbus TCP with ARwin The Bugfix #2 included in HW Upgrade V1.1.1.0, causes a malfunction using Modbus TCP Master. - From ARwin version G4.10 on the PPC2100 can be used as Modbus TCP slave. - Modbus TCP Master can be used with ARwin versionsmaller G4.10. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\58658_0.fw(103) Version 1.1.1.0: ID: 435115 / Support ID: 400153203 Bugfixfor Modbus TCP with ARwin The PPC2100 can be used as Modbus TCP master. Channel description changed: No Configuration description changed: No Firmware changed: No ID: 435750 / Support ID: 400155067 Bugfix #2 for Modbus TCP with ARwin From ARwin version G4.10 on the PPC2100 can be used as Modbus TCP slave. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\58658_0.fw(103) Version 1.1.0.0: ID: 427950 Support of terminal mode for the PPC2100 To configure the PPC2100 as a terminal it is mandatory to use the Automation Studio in version 4.1.6 or 4.2.3. Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 433835 New MTCX FW V01.03 for APC2100/PPC2100 New MTCX FW V01.03 for APC2100/PPC2100 with following changes: - Support for Panels with external backlight LED driver (e.g.: AP1000). Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58658_0.fw(103) Version 1.0.2.0: ID: 424240 New MTCX FW V01.02 for APC2100/PPC2100 New MTCX FW V01.02 for APC2100/PPC2100 with following changes: - HW calibration changed for TS on PPC2100 to optimize production prozess (no impact for customer). - Power ON behaviour optimized for next generation AP1000 (especially for 7in model). - Bugfix: customized 4-wire touch. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58658_0.fw(102) Version 1.0.1.1: ID: 408410 Bugfix: CPU temperature in SDM Starting with AR C4.10 the correctvalue for the CPU temperature is shown inSDM. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\58658_0.fw(100) Version 1.0.1.0: ID: 407935 New MTCX FW V01.00 f. APC2100/PPC2100 New MTCX FW V01.00 f. APC2100/PPC2100 with following changes: - Bugfix: Legacy CAN. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 407940 Bugfix: PowerOnHours and OperatingHours Channel description changed: No Configuration description changed: No Firmware changed: No ID: 407945 Battery Status removed from IOMapping Battery Status removed from IO Mapping, because no battery is available on APC2100/PPC2100. Channel description changed: No Configuration description changed: No Firmware changed: No ID: 407950 Bugfix: CPU temperature shown in SDM Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\58658_0.fw(100) Version 1.0.0.0: ID: 403635 First official version - The Panel PC 2100 is supported by the Automation Studio version 4.1.4.0. To configure Panel PC 2100 as a target, it is mandatory to use the last upgrade version of display unit 5AP923* or 5AP933*. - For creating of a CFast for Panel PC 2100 with Automation Studio 4.1.4.0 itis mandatory to use the Process Visualization Interface (PVI) in version 4.15or newer.This component can be obtained separately from the hompage www.br-automation.com. - The Panel PC 2100 is supported by Automation Runtime Embedded (ARemb) and Automation Runtime Windows (ARwin) version A4.10. This component can be installed by using Tools/ Upgrades... dialogue of the Automation Studio. -To generate a visualization for the Panel PC 2100, it is mandatory to use the Visual Components Runtime in version 4.15.0 or newer. This component can beinstalled by using Tools/ Upgrades... dialogue of the Automation Studio. -A terminal configuration for Panel PC 2100 is only possible with Automation Studio 4.1.5.0 or newer. This limitation is valid for both: as configuration asVisual Components Embedded Terminal as well as Visual Components Windows Terminal (VCWT). Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\58658_0.fw(20) |
|||||