DWL@DWL10000284072
| Sürüm | Dil | İşletim sistemi | Tarih | Boyut | Tip | İndirme |
|---|---|---|---|---|---|---|
| 1.1.1.0 | * | 11/30/2016 | 447 KB | EXE | AS4_HW_5AC901.BX02-01.exe | |
| Açıklama |
V4.0 HW Upgrade (5AC901.BX02-01) Revision information 5AC901.BX02-01 Version 1.1.1.0: ID: 500030 Adeption of the PCIe interface In the module 5AC901.BX02-01 it is possible to plug x1, x4 and x8 PCIe devices. Channel description changed: No Configuration description changed: No Firmware changed: No ID: 500075 The module is classified as BusUnit Channel description changed: No Configuration description changed: No Firmware changed: No ID: 500140 The module is now shown correctly in the system designer Channel description changed: No Configuration description changed: No Firmware changed: No Version 1.1.0.1: ID: 375390 Classification adapted for support in Automation Studio AS 4.1.x Channel description changed: No Configuration description changed: No Firmware changed: No Version 1.1.0.0: ID: 373495 Correction of the arrangement of PCI and PCIexpress slots The PCI and PCIexpress slots were arranged in wrong orderin Automation Studio. This has been corrected. The arrangement now matches the description in the user manual and the label on the system. Attention: This upgrade creates an incompatibility at systems, which run and work!In this case it is NOT recommended, to install this upgrade! Is the the described correction nevertheless necessary, the appropriate PCI card in the field of "Unoconnected Hardware Modules" in Automation Studio must be re-connected after installing this upgrade. Furthermore, the node number on the PCIcard, if available, has to be adjustedaccordingly. Channel description changed: No Configuration description changed: Yes Firmware changed:No Version 1.0.0.1: ID: 322005 Support for 5AC901.BX02-01 Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes |
|||||